March 17-20, 2025
McCormick Convention Center
Chicago, IL USA
Booth S2312
The Promat 2025 exhibition will be open March 17-20 at the McCormick Place Convention Center in Chicago, IL.
Come see NORD's new supply chain drive solutions at Booth S2312. We look forward to your visit and helping you find the best possible solution for your application!
NORDAC ON/ON+ VFDs were developed to meet the special requirements of horizontal conveyor technology and for use with the new IE5+ synchronous motor (NORDAC ON+). They are characterized by an integrated Ethernet interface, full Plug-&-Play capabilities, and a very compact design. NORDAC ON/ON+ variable frequency drives are a reliable, economic solution for IIoT environments.
The new generation of NORD IE5+ synchronous motors are manufactured in-house and are especially well-suited for intralogistics. These motors feature a compact, hygienic design with smooth surfaces for high corrosion resistance and easy cleaning. A motor-integrated encoder comes standard and an integrated mechanical brake is optional. By using these motors, the number of system variants can be reduced, lowering operating and maintenance costs. They have high compatibility and are intended for use with NORD Variable Frequency Drives (wall or cabinet mounted versions only).
With LOGIDRIVE™ NORD delivers an energy efficient, low maintenance, and standardized solution for intralogistics applications. Efficient operation at partial load and low speeds makes LOGIDRIVE especially effective for high-volume warehousing, manufacturing, and packaging systems.
The LOGIDRIVE consists of:
As a complete package, LOGIDRIVE provides flexibility, increased energy efficiencies, and reduced variants to improve ROI. The VFDs and IE5+ motors support large speed ranges to deliver automation for stacker cranes, automated guided vehicles, and a variety of conveyors.
NORD’s two stage helical bevels feature efficient operation in a modular design. Two housing styles (open and closed) along with flexible input and output configurations ensure complete application and environmental versatility. The units are available with foot, flange, or face mounting and hollow or solid shaft designs.
The two stage bevels are designed for customers who need a robust gearbox for light conveying and processing applications, as well as for food and beverage industries. It's also a more efficient and reliable solution than a typical worm unit.
Quiet, reliable performance, and cleanliness characterize NORDBLOC®.1 gear units. These innovative and patented gear units do not have bore plugs or assembly covers, and their smooth surface prevents pooling of liquids and solids.
The Industrial Internet of Things (IIoT) is ushering in a new era that focuses on the acquisition and accessibility of data from intelligent, connected devices. The overarching goal is to increase operational efficiency, reduce costs, and accelerate processes.
With condition monitoring, drive and status data are recorded periodically or continuously to optimize the operational safety and efficiency of machines and plants. Condition monitoring provides valuable information for predictive maintenance so as to proactively maintain machines and plant facilities, reduce downtime, and increase the efficiency of the entire plant.