appex 2024 

AUSTRALASIAN
PROCESSING + PACKAGING EXPO

March 12th to 15th 2024
Melbourne, Australia
Booth G180

Learn more now

appex 2024 

NORD DRIVESYSTEMS is one of the industry leaders in drive technology worldwide - for mechanical and electronic solutions. In addition to our headquarters in Bargteheide near Hamburg, we are represented in over 60 countries around the world with assembly plants and service centers.

Would you like to learn more about NORD products and solutions?
Then visit us at booth G180. We look forward to seeing you.

Learn more now!

Do you have any questions? Fill out the form on the right and we will contact you.

Get in contact with us!

digital-trade-fair.nord.comhubfsTeaser2021_patternNORDAC_ON_SPS2021_500x500px

NORDAC ON/ON+

VFDs built to meet the requirements of horizontal conveyor technology.

550P_SPS2021_500x500px

NORDAC PRO SK 500P | Versatile - networked - powerful

Frequency inverter for the operation of synchronous and asynchronous motors.

IE5_SPS2021_500x500px

IE5+ Synchronous Motor

IE5+ motors provide consistent efficiency, even at partial loads and low speeds.

digital-trade-fair.nord.comhubfsTeaser2021_patternDuoDrive_SPS2021_500x500px-2

DuoDrive

The revolutionary integrated gear unit/motor concept with a smooth body design.

campaign_motiv_modular_system_static_highresolution_1x1

NORD Modular Product System

Complete Drive Solutions from a Single Source

NORDAC ON/ON+

Gross_NORDAC_ON_SPS2021

NORDAC ON/ON+ VFDs were developed to meet the special requirements of horizontal conveyor technology and for use with the new IE5+ synchronous motor (NORDAC ON+). They are characterized by an integrated Ethernet interface, full Plug-&-Play capabilities, and a very compact design. NORDAC ON/ON+ variable frequency drives are a reliable, economic solution for IIoT environments.

Advantages

  • Plug-&-play solution for quick commissioning
  • Operation of asynchronous and synchronous motors
  • Multi Ethernet Chip
  • Compact, space-saving design through integration of Ethernet communication
  • Economical series product for your conveyor technology

NORDAC PRO SK 500P  | Versatile - networked - powerful

Highlights

  • Power range: 0.25 - 5.5 kW
  • Protection class: IP20
  • Multi-protocol Ethernet interface
  • USB interface for voltage-free parameterization
  • Multi-encoder interface for Multiple operation

Features (different for machine and application converters):

The NORDAC PRO is the frequency inverter for every drive task. In the basic version SK 500P, the NORDAC PRO already offers great versatility. The advanced version SK 530P supplements this scope and can be functionally expanded by SK CU5 option modules. For efficient connection to Ethernet-based controllers, the SK 550P has an integrated multi-protocol Ethernet interface.

Gross_500P_SPS2021

Version

  • Power range: 0.25 - 5.5 kW
  • 1-phase 200 - 240 V, 3-phase 380 - 480 V
  • Available as Basic and Advanced version
  • Protection class: IP20
  • Functional safety
  • Plug-in operating module SK TU5
  • Extension modules SK CU5

Basic properties

  • Voltage: 1~200 - 240V / 3~380 - 480V
  • Power: 0,25 - 5,5kW
  • 5-6 x DI / 2 x DO / 2 x MFR / 2 x AIN, 1 x AOUT + optional on SK CU5
  • Serial interface RS485, CAN / Canopen, USB (type C), microSD card, Industrial Ethernet
  • In sizes 1 and 2 completely all terminals pluggable, also power and motor connection

 

Cost reduction through efficient energy-saving motors

Kegelradgetriebe_IE5_Motor_mit_Haube(37297)_en-GB

Highlights

  • Performance: 0,35 kW - 4,0 kW
  • Efficiency class: IE5+
  • Certified for global use


Features

The new generation of NORD IE5+ synchronous motors is manufactured in-house for use in intralogistics as well as in the food and beverage industry. Our motors feature a compact and hygienic design in a very small space and thus ensure high corrosion resistance and easy cleaning.


Versions

  • Optionally available with IP69K
  • Certified for global use
  • Flexible motor mounting: direct mounting, NEMA, IEC
  • Constant high efficiency over the entire adjustment range

DuoDrive Integrated Gear Unit

DuoDrive is a revolutionary integrated gear unit/motor concept with hygienic washdown design. It combines a high-efficiency IE5+ motor with a single-stage helical gear unit in one housing. Due to its optimized system efficiency, high power density, and very low noise emissions, it is extremely well-suited for airport baggage handling systems. Together with its simple Plug-&-Play commissioning, the complete DuoDrive solution results in a significant reduction in Total Cost of Ownership (TCO) compared to other drive systems. 


Advantages

  • Latest generation permanent magnet synchronous motor (PMSM) integrated in a single-stage helical gear unit housing
  • Reduced Total Cost of Ownership and fast Return on Investment
  • Compact, smooth body design for durability and space savings
Gross_DuoDrive_SPS2021

NORD Modular Product System

Complete drive solutions from a single source

Since 1965, our customers from over 100 industries have had the opportunity to use complete drive solutions from a single source.
The extensive NORD modular product system offers optimally matched systems consisting of gear units, electric motors, and drive electronics and solves every drive task thanks to scalable functions.

  • FLEXIBLE: With the NORD modular product system, we create flexible drive solutions that are precisely adapted to your needs. Variant reduction and energy and cost efficiency are topics that your NORD consultant will take into account when putting together an individual solution from a standardized modular system.
  • AVAILABLE: We enable rapid availability of NORD products and spare parts through our local subsidiaries in 36 countries worldwide. We offer competent advice and reliable service on site in your local language. We supply complete system solutions so that you can reliably implement your projects.
  • RELIABLE: Our competent employees plan your system precisely with the NORD modular product system, so that fast commissioning, simple maintenance and safe operation can be ensured.
    With NORD, you have a reliable partner at your side who will provide you with competent and solution-oriented advice right from the start and on site worldwide.

nord_modular_system_contentimagelarge770x0