CeMAT 2025

The leading event for intralogistics, robotics and automation, supply chain management, and materials handling in the Asia-Pacific.

July 22nd to 24th 2025
Sydney, Australia
Booth M9

Learn more

CeMAT Australia 2025

NORD DRIVESYSTEMS is one of the industry leaders in drive technology worldwide - for mechanical and electronic solutions. In addition to our headquarters in Bargteheide near Hamburg, we are represented in over 60 countries around the world with assembly plants and service centers.

Would you like to learn more about NORD products and solutions? Then visit us at booth M9. We look forward to seeing you.

Get more information now!

Any further questions? Please fill out and submit the form on the right and we'd be happy to speak with you further.

Get in contact with us!

IE5_SPS2021_500x500px

IE5+ Synchronous Motor

IE5+ motors provide consistent efficiency, even at partial loads and low speeds.

digital-trade-fair_Teaser_NORDBLOC_bevel_500x500px

NORDBLOC.1® bevel geared motor

The performance-optimised two-stage bevel gearboxes are an innovative NORD design in high-strength aluminium alloy.

NORDAC_Link_SPS2021_500x500px

NORDAC® LINK

Product portfolio supplement for drive electronics.

digital-trade-fair.nord.comhubfsTeaser2021_patternNORDAC_ON_SPS2021_500x500px-2

NORDAC ON/ON+

VFDs built to meet the requirements of horizontal conveyor technology.

tco-teaser-1

Total Cost of Ownership

Quick break-even-point: Realize cost savings over the runtime.

Cost reduction through efficient energy-saving motors

Kegelradgetriebe_IE5_Motor_mit_Haube(37297)_en-GB

Highlights

  • Performance: 0,35 kW - 4,0 kW
  • Efficiency class: IE5+
  • Certified for global use

Features

The new generation of NORD IE5+ synchronous motors is manufactured in-house for use in intralogistics as well as in the food and beverage industry. Our motors feature a compact and hygienic design in a very small space and thus ensure high corrosion resistance and easy cleaning.

Versions

  • Optionally available with IP69K
  • Certified for global use
  • Flexible motor mounting: direct mounting, NEMA, IEC
  • Constant high efficiency over the entire adjustment range

NORDBLOC.1® bevel geared motor

The performance-optimised two-stage bevel gearboxes are of innovative NORD design and are manufactured in high-strength aluminium alloy. Thanks to the washable version, the new NORDBLOC.1® two-stage bevel gearboxes are particularly suitable for conveying applications and the food industry.

Versions

  • Solid and hollow shafts (key, GRIPMAXX™, shrink disc)
  • Standard version: SK 92.1: Foot flange/B14 with optional B5 flange and torque support. SK 93.1: B14 flange with optional B5 flange and foot support
  • Bevel gearboxes

Features

  • Aluminium housing for reduced weight
  • High efficiency for reduced operating costs
  • Innovative design for fast cleaning and reduced weight
  • High axial and radial load capacities for safe operation
  • Quiet operation

NORDBLOC.1_bevel-geared-motor

NORDAC® LINK

Field Distribution System as frequency inverter and motor starter

Intralogistics and conveyor technology require drive solutions which can be simply installed and which are easily accessible during operation and if maintenance is required. The NORDAC LINK Field Distribution System supplements our product range and provides customers with a drive control which can be flexibly installed close to the motor.

The NORDAC LINK Field Distribution System supplements the NORD DRIVESYSTEMS product range with frequency inverters and motor starters for flexible, decentralised installation in the field.

  • Flexible configuration and function - freely configurable according to requirements and the application.
  • Available as frequency inverters (up to 7.5 kW) and motor starters (up to 3 kW)
  • Fast commissioning due to simple operation
  • Simple and reliable plug-in capability
  • Simplified system maintenance due to integrated maintenance switch and local manual control facility
  • Can be integrated into all common bus systems
NORDAC LINK_Composing_skinny

NORDAC ON/ON+

NORDAC ON/ON+ VFDs were developed to meet the special requirements of horizontal conveyor technology and for use with the new IE5+ synchronous motor (NORDAC ON+). They are characterized by an integrated Ethernet interface, full Plug-&-Play capabilities, and a very compact design. NORDAC ON/ON+ variable frequency drives are a reliable, economic solution for IIoT environments.

Advantages

  • Plug-&-play solution for quick commissioning
  • Operation of asynchronous and synchronous motors
  • Multi Ethernet Chip
  • Compact, space-saving design through integration of Ethernet communication
  • Economical series product for your conveyor technology
Produktbild_NORDAC ON_465x280px

Total Cost of Ownership (TCO)

In customer projects, NORD DRIVESYSTEMS always aims to reduce Total Cost of Ownership (TCO) for the customer as much as possible. TCO includes all costs associated with the purchase, operation and recycling of a drive system. By using highly efficient technology in combination with a consistent version reduction and standardisation, a significant optimisation of life cycle costs is possible. NORD offers a wide range of innovative products and services, assisting drive technology customers in reducing their system’s Total Cost of Ownership.

Cost reduction

85% of a drive’s life cycle costs are incurred during operation: Energy costs, administrative costs, service and maintenance costs, training and documentation, personnel costs, spare part stocking as well as failures and downtimes but also costs for recycling and disposal. Aspects like energy efficiency, operational reliability, maintenance costs and version reduction are therefore essential for TCO optimisation. The long service life and the low maintenance of NORD drive systems also have an especially positive impact on the reduction of the Total Cost of Ownership.

NORD supports you with

  • Evaluation of savings potentials
  • Increase the efficiency of your plant
  • Reduction of CO2 emissions
  • Reduction of service and maintenance costs
  • Reduction of the drive variants

NORD drive technology optimises TCO

A most effective measure for reducing the Total Cost of Ownership is the use of highly effective synchronous motors. Developed by NORD, these motors have an efficiency class that is sometimes even better than IE5. The current standard in Europe is efficiency class IE3.

Save energy, optimise costs:

  • Through NORD electric motors that are significantly more efficient than the standard (up to IE5+)
  • Through geared motors with high efficiencies and excellent overload capacity
  • Through frequency converter with energy-saving function for partial load and partial speed ranges
  • Together, this results in a rapid return on investment (ROI)
TCO_EN_Alpha