At Bombay Exhibition Center, Goregaon (East), Mumbai, India.
Learn moreAnuga FoodTec India 2026, held from September 29 to October 1, 2026, at the Bombay Exhibition Center, Goregaon (East), Mumbai.
Discover how our innovative, reliable, and energy-efficient drive solutions can optimize your food and beverage manufacturing processes.
Our team of industry experts looks forward to welcoming you and discussing how NORD can support your specific application requirements in Hall 3. Booth H73.
Have Questions or Want to Connect?
Please complete and submit the form on the right, and our team will be delighted to assist you further.
DuoDrive is a revolutionary integrated gear unit/motor concept in hygienic wash-down design. It combines the high-efficiency IE5+ motor and a single-stage helical gear unit in one housing. Thanks to its optimised system efficiency, high power density and very low noise emissions, it is especially suitable for users in the fields of intralogistics, food and pharmaceutical industries. Together with its simple plug-and-play commissioning, the complete DuoDrive solution results in a significant reduction in Total Cost of Ownership (TCO) compared to other drive systems.
The new generation of NORD IE5+ synchronous motors are manufactured in-house and are especially well-suited for intralogistics. These motors feature a compact, hygienic design with smooth surfaces for high corrosion resistance and easy cleaning. A motor-integrated encoder comes standard and an integrated mechanical brake is optional. By using these motors, the number of system variants can be reduced, lowering operating and maintenance costs. They have high compatibility and are intended for use with NORD Variable Frequency Drives (wall or cabinet mounted versions only).