Chemtech World Expo 2026

32nd edition of ChemTECH World Expo  

3rd to 6th February 2026

At Bombay Exhibition Center, Goregaon (East), Mumbai, India.

Learn more

CHEMTECH WORLD EXPO 2026

 

Visit NORD at CHEMTECH World Expo 2026 from 3–6 February 2026 at the Bombay Exhibition Center, Goregaon (East), Mumbai, India. This 4-day international exhibition brings together key stakeholders from across the chemical processing industry.

The tradeshow offers an excellent platform for exhibitors to present the latest technologies, products, and services to a large gathering of professionals from the chemical and pharmaceutical processing industries, with participants from more than 25 countries.

Would you like to learn more about NORD drive solutions for your applications? Visit us at Hall 3, Booth N19. We look forward to meeting you.

Want more details now?

If you have any questions, please fill in and submit the form on the right. Our team will be happy to get in touch with you.

 

Yes! Send me more information about drive solution for Chemical & Pharma Industry.

maxxdrive_500x500px

MAXXDRIVE® industrial gear units SAFOMI-IEC for mixers

- Excellent operating reliability
- Compact and simple design
- Reduced maintenance

UNICASE_500x500px

UNICASE parallel gear motor

In combination with central or decentralised frequency inverters, parallel shaft geared motors provide ultimate efficiency and economy for a wide range of system solutions. The UNICASE housing concept guarantees long life cycles and low maintenance.

IE5_SPS2021_500x500px

IE5+ Synchronous Motors

Efficient, hygienic, and compact - the new motor generation for reducing operating costs.

MAXXDRIVE® industrial gear units SAFOMI-IEC for mixers

Using robust and proven technology

MAXXDRIVE® industrial gear units from NORD are also an excellent choice in mixing and agitation processes. They are based on an FEM-optimised, compact design for ultimate external loads and ensure reliable operation under extreme conditions. Based on an extensive modular system, they can be individually designed for each application.

Combination with new adapter

The compact combination of MAXXDRIVE® industrial gear units with a SAFOMI-IEC adapter (sealless adapter for mixers) and an oil-tight standard IEC/NEMA drive motor is the best choice for mixer and agitator applications to reduce the number of wearing and attachment parts. The SAFOMI-IEC adapter has a compact and simple design, and is equipped with an integrated oil expansion volume. The change to a SAFOMI-IEC adapter instead of the standard IEC adapter on the agitator drive increases operational reliability and lowers maintenance costs.

The compact combination of MAXXDRIVE® industrial gear units and the SAFOMI-IEC adapter is optimally suited for mixers. Wearing parts and attached components can be reduced, because the SAFOMI-IEC adapter provides an integrated oil expansion volume. This results in greater operational reliability and less maintenance.

 

NORD MAXXDRIVE Safomi IEC NEMA AdaptorWebJPG

UNICASE parallel gear motor

Slim and powerful

  • Slim design for space-saving installation
  • Robust grey cast iron housing
  • High efficiency for low operating costs
  • Various bearing concepts guarantee high axial and radial load capacities
  • Quiet running
  • Robust design for long life and easy maintenance
  • Optional: Drywell version for mixers and agitators
  • Cheap to run thanks to low maintenance
  • Application-specific versions
36883 (1)

IE5+ Ultra High-Efficiency Synchronous Motors

The new generation of NORD IE5+ synchronous motors are manufactured in-house and are especially well-suited for intralogistics. These motors feature a compact, hygienic design with smooth surfaces for high corrosion resistance and easy cleaning. A motor-integrated encoder comes standard and an integrated mechanical brake is optional. By using these motors, the number of system variants can be reduced, lowering operating and maintenance costs. They have high compatibility and are intended for use with NORD Variable Frequency Drives (wall or cabinet mounted versions only).

Highlights

  • Performance: 0.5 - 5.5 HP
  • Worldwide approvals and acceptance
  • Flexible motor mounting: direct mounting, NEMA, IEC

Advantages

  • Highest operational efficiency with IE5+ technology
  • Reduction of variants through constant torque over a wide speed range
  • Easy to clean and corrosion-resistant
  • Fanless motor design
  • Reduced TCO and fast ROI
  • Non-ventilated variant (N-Design) for hygienic wash-down areas
  • Ventilated variant (F-Design) with a high overload capacity
  • Fully matched NORD modular system solution with gear unit, motor and variable frequency drive

 

IE5_SK90F3_800x480px