18th to 20th November in Dwarka, New Delhi
Booth P-1a
The International Trade Fair for Airport Equipment, Technology, Design & Service will open its doors from 18 - 20 November 2025.
We will be exhibiting our innovative products and solutions at Booth P-1a. We look forward to your visit!
Any further questions?
Please fill out and submit the form on the right and we'd be happy to speak with you further.
The new generation of NORD IE5+ synchronous motors is manufactured in-house for use in intralogistics as well as in the food and beverage industry. Our motors feature a compact and hygienic design in a very small space and thus ensure high corrosion resistance and easy cleaning.
DuoDrive is a revolutionary integrated gear unit/motor concept with hygienic washdown design. It combines a high-efficiency IE5+ motor with a single-stage helical gear unit in one housing. Due to its optimized system efficiency, high power density, and very low noise emissions, it is extremely well-suited for airport baggage handling systems. Together with its simple Plug-&-Play commissioning, the complete DuoDrive solution results in a significant reduction in Total Cost of Ownership (TCO) compared to other drive systems.
NORDAC ON/ON+ VFDs were developed to meet the special requirements of horizontal conveyor technology and for use with the new IE5+ synchronous motor (NORDAC ON+). They are characterized by an integrated Ethernet interface, full Plug-&-Play capabilities, and a very compact design. NORDAC ON/ON+ variable frequency drives are a reliable, economic solution for IIoT environments.
Intralogistics and conveyor technology require drive solutions which can be simply installed and which are easily accessible during operation and if maintenance is required. The NORDAC LINK Field Distribution System supplements our product range and provides customers with a drive control which can be flexibly installed close to the motor.
The NORDAC LINK Field Distribution System supplements the NORD DRIVESYSTEMS product range with frequency inverters and motor starters for flexible, decentralised installation in the field.
Mobile commissioning and service solution for all NORD drives
Our optional SK TU4-PNS module offers extra safety. Safe inputs and outputs can be connected to the application with plug connectors. In addition, an encoder can be connected to monitor the safe drive solution. In combination with a safety PLC, the drive electronics provide reliable communication using PROFIsafe via PROFINET.
Functions such as Safely Limited Speed (SLS), Safe Direction (SDI) or Safe Operation Stop (SOS) can be easily integrated to achieve SIL 3 (Safety Integrity Level 3) or PLe (Performance Level 3) Category 4.