INTERMAT India 2024

26th to 28th September

At Bombay Exhibition Center, Goregaon (East), Mumbai, India.

Learn more

INTERMAT India 2024

INTERMAT India 2024 Expo from 26th to 28th September, 2024 in Bombay Exhibition Center, Goregaon (East), Mumbai, India.
 
INTERMAT India will bring to the Indian Market a trend-setting platform that will unite and lead the Asian Construction industry towards higher industry standards as well as better success and greater recognition on the world stage.
 
Would you like to learn more about NORD products and solutions? Then visit us at booth D30 in hall 3. We look forward to seeing you.
Get more information now!
 
Any further questions? Please fill out and submit the form on the right and we'd be happy to speak with you further.

Yes! Send me more information about drive solution for Construction, Infra & Mining Industry.

MAXXDRIVE_XD_500x500px

MAXXDRIVE® XD Parallel Gear Units

- Housing with extended centre distance
- 3 and 4 stage
- Reduced maintenance
- Housing optimized for downward forces

UNICASE_500x500px

UNICASE parallel gear motor

In combination with central or decentralised frequency inverters, parallel shaft geared motors provide ultimate efficiency and economy for a wide range of system solutions. The UNICASE housing concept guarantees long life cycles and low maintenance.

IE5_SPS2021_500x500px

IE5+ Synchronous Motors

Efficient, hygienic, and compact - the new motor generation for reducing operating costs.

MAXXDRIVE® XD Parallel Gear Units

Using robust and proven technology

The MAXXDRIVE® XD industrial gear unit is available as a three- and four-stage helical gear unit. The housing design succeeds follows the proven UNICASE housing principle and has been specially optimised for external loads. Due to the elongated arrangement of gear stages, the housing has a large centre distance, enabling a U-shaped drive design. Especially with lifting gear drives, the cable drum and the motor can thus easily be arranged on the same gear side same side of the gearbox. Furthermore, the housings are equipped with an inspection cover as standard.


Many options are adopted from our tried and tested modular industrial gear unit series, so that delivery times are similar to those for our standard MAXXDRIVE® industrial gear units. We offer short planning and delivery times. This is made possible due to the extensive knowledge of our experts about our experts' extensive knowledge of the specific requirements for every application, as well as optimised stocking of components.

 

3D119607 Kopie_png

UNICASE parallel gear motor

Slim and powerful

  • Slim design for space-saving installation
  • Robust grey cast iron housing
  • High efficiency for low operating costs
  • Various bearing concepts guarantee high axial and radial load capacities
  • Quiet running
  • Robust design for long life and easy maintenance
  • Optional: Drywell version for mixers and agitators
  • Cheap to run thanks to low maintenance
  • Application-specific versions
36883 (1)

IE5+ Ultra High-Efficiency Synchronous Motors

The new generation of NORD IE5+ synchronous motors are manufactured in-house and are especially well-suited for intralogistics. These motors feature a compact, hygienic design with smooth surfaces for high corrosion resistance and easy cleaning. A motor-integrated encoder comes standard and an integrated mechanical brake is optional. By using these motors, the number of system variants can be reduced, lowering operating and maintenance costs. They have high compatibility and are intended for use with NORD Variable Frequency Drives (wall or cabinet mounted versions only).

Highlights

  • Performance: 0.5 - 5.5 HP
  • Worldwide approvals and acceptance
  • Flexible motor mounting: direct mounting, NEMA, IEC

Advantages

  • Highest operational efficiency with IE5+ technology
  • Reduction of variants through constant torque over a wide speed range
  • Easy to clean and corrosion-resistant
  • Fanless motor design
  • Reduced TCO and fast ROI
  • Non-ventilated variant (N-Design) for hygienic wash-down areas
  • Ventilated variant (F-Design) with a high overload capacity
  • Fully matched NORD modular system solution with gear unit, motor and variable frequency drive
  • US availability
    • 71 frame N design available now
    • 90 frame N and F designs Q2 2022
    • 71 frame F design Q3 2022

 

IE5_SK90F3_800x480px