LogiMAT India 2025 

A global event on logistics & supply chain solutions

February 13th  to 15th 2025

Mumbai, India

Hall 4, Booth D36 - 09

Read more

LogiMAT India 2025

NORD DRIVESYSTEMS ranks among the global leaders in drive technology, offering both mechanical and electronic solutions. Besides our main office in Bargteheide near Hamburg, we have a presence in more than 60 countries worldwide, featuring assembly plants and service centers.

Are you interested in discovering more about NORD's products and solutions? LogiMAT India 2025 is just around the corner. Join us in Hall 4 at Booth D36-09 at the Bombay Exhibition Centre, Goregaon, Mumbai. We eagerly anticipate your visit and the opportunity to engage with you.

Learn more now!

Do you have any questions? Fill out the form on the right and we will contact you.

Contact us!

digital-trade-fair.nord.comhubfsTeaser2021_patternNORDAC_ON_SPS2021_500x500px

NORDAC ON/ON+

VFDs built to meet the requirements of horizontal conveyor technology.

IE5_SPS2021_500x500px

NORD IE5+ synchronous motor - efficient / hygienic / compact

The new generation of motors that reduce operating costs and are particularly suitable for applications in humid environments.

SK3282-blau_500x500-1

Unicase parallel gear motor

Slim and powerful.

excon-teaser-3-31366-500x500

Industrial gear units

High strength precision-made one-piece housing.

NORDAC ON/ON+ SK 300P | Frequency inverter

NORDAC ON/ON+ VFDs were developed to meet the special requirements of horizontal conveyor technology and for use with the new IE5+ synchronous motor (NORDAC ON+). They are characterized by an integrated Ethernet interface, full Plug-&-Play capabilities, and a very compact design. NORDAC ON/ON+ variable frequency drives are a reliable, economic solution for IIoT environments.

Advantages

  • Plug-&-Play solution for fast commissioning
  • Operation of asynchronous and synchronous motors
  • PLC functionality for drive-related functions (PLC onboard)
  • Compact, space-saving design due to integration of Ethernet communication

Gross_NORDAC_ON_SPS2021

Cost reduction through efficient energy-saving motors

Highlights

  • Performance: 0,35 kW - 4,0 kW
  • Efficiency class: IE5+
  • Certified for global use

Features

The new generation of NORD IE5+ synchronous motors is manufactured in-house for use in intralogistics as well as in the food and beverage industry. Our motors feature a compact and hygienic design in a very small space and thus ensure high corrosion resistance and easy cleaning.

Versions

  • Certified for global use
  • Flexible motor mounting: direct mounting, NEMA, IEC
  • Constant high efficiency over the entire adjustment range
Kegelradgetriebe_IE5_Motor_mit_Haube(37297)_en-GB

UNICASE parallel gear motor

SK3282-blau

In combination with central or decentralised frequency converters, parallel shaft geared motors provide maximum efficiency and economy for a wide range of system solutions. The UNICASE housing concept ensures long life and low maintenance.

Advantages

  • Slim design for space-saving installation
  • Robust grey cast iron casing
  • High efficiency for low operating costs
  • Various bearing concepts guarantee high axial and radial load capacities
  • Quiet running
  • Robust design for long life and easy maintenance
  • Optional: Drywell version for mixers and agitators
  • Cheap to run thanks to low maintenance
  • Application-specific versions

Industrial gear units

MAXXDRIVE® Right-Angle Gear Units

The right-angle gear version of the MAXXDRIVE® industrial gear unit is manufactured according to the proven UNICASE housing principle and is available in all sizes. Various sealing options enable the industrial gear units to be adapted to a wide range of ambient conditions. Cooling and heating options allow for a flexible temperature management, which also enables use in highly fluctuating ambient conditions and extends lubricant life. Large roller bearings and centre distances increase the load capacity and service life of the components. We offer short planning and delivery times. This is possible due to the extensive knowledge of our experts about the specific requirements for every application, as well as optimised stocking of components

  • Optimum sealing enables long deployment times without leakage
  • Low noise emission due to high precision bevel gears
  • Effective fan cooling through optimised fan and air flow
  • High torque capacity
  • Increased lubricant life minimises maintenance costs
  • Symmetrical design
  • Mirror-image and inclined installation possible
  • Optimal integration into the customer application through six possible installation positions
  • Input and output shafts can be adapted to customers' dimensions
  • Great reliability
  • Long service life
  • High precision
31366