Foodtech Packtech 2025

NEW ZEALAND'S FOREMOST FOOD AND PACKAGING TECHNOLOGY EXHIBITION

2nd - 4th September 2025
Auckland Showgrounds, New Zealand
Booth L22

Learn more

Foodtech Packtech 2025

NORD DRIVESYSTEMS is one of the industry leaders in drive technology worldwide - for mechanical and electronic solutions. In addition to our headquarters in Bargteheide near Hamburg, we are represented in over 60 countries around the world with assembly plants and service centers.

Would you like to learn more about NORD products and solutions? Then visit us at booth L22. We look forward to seeing you.

Get more information now!

Any further questions? Please fill out and submit the form on the right and we'd be happy to speak with you further.

Get in contact with us!

NORDAC_ON_SPS2021_500x500px

NORDAC ON/ON+

Specially designed to meet the special requirements of horizontal conveyor technology.

SPS_500x500px_Illustration

End-of-line packaging

Efficient drive solutions from NORD for the packaging industry.

IE5_SPS2021_500x500px

NORD IE5+ synchronous motor

The new generation of motors to reduce operating costs, particularly suitable for washdown applications.

PROFIsafe_SPS2021_500x500px

PROFIsafe

PROFIsafe safety modules for your drives.

NXD tupH_500x500px

NXD tupH®

Finishing for aluminium surfaces, particularly suitable for high hygiene requirements.

NORDAC ON/ON+

Gross_NORDAC_ON_SPS2021

The NORDAC ON/ON+ frequency inverters were developed for the special requirements of horizontal conveyor technology and for use with the new IE5+ synchronous motor (NORDAC ON+). They are characterised by an integrated Ethernet interface, full plug & play capability and a very compact design. The NORDAC ON/ON+ frequency inverters are a reliable and economical solution for IIoT environments.

Advantages

  • Plug & play solution for fast commissioning
  • Operation of asynchronous and synchronous motors
  • PLC functionality for drive-related functions (PLC onboard)
  • Compact, space-saving design thanks to the integration of Ethernet communication

End-of-line packaging

Heavy loads, high forces, long travel distances and lower requirements for precision and dynamics are characteristic for end-of-line packaging. The use of decentralised drive solutions with controlled frequency inverters from NORD can achieve cost benefits of up to 50% depending on the type of system and application.

Due to their high inertia, NORD asynchronous motors offer decisive advantages for end-of-line packaging. When moving heavy loads, they ensure better (movement) control than conventional servo solutions that must be adjusted to the respective application via large gear ratios.
Advantages of NORD drive solutions:

  • Wide product range
  • Low procurement costs
  • Constructive freedom in system design
  • Rapid commissioning
  • Maximum process stability
  • Reduced vibration
webnews_packaging_contentimagelarge770x0

Cost reduction through efficient energy-saving motors

We manufacture the new generation of NORD IE5+ synchronous motors in-house for use in intralogistics and in the food and beverage industry. Our motors are characterised by their compact, hygienic design in the smallest possible installation space, ensuring high corrosion resistance and easy cleaning.

NORD IE5+ Synchronmotor – effizient / hygienisch / kompakt

Highlights

  • Power: 0.35 kW - 4.0 kW
  • Efficiency class: IE5+
  • Worldwide approvals and acceptance

Versions of the product range

  • Optionally available with IP69K
  • Worldwide approvals and acceptance
  • Flexible motor mounting: direct mounting, NEMA, IEC
  • Consistently high efficiency over the entire adjustment range

PROFIsafe module for additional safety

Our optional SK TU4-PNS module offers additional safety. Safe inputs and outputs can be connected to the application via plug connectors. An encoder can also be connected to monitor the safe drive solution. In combination with a safety PLC, drive electronics offer reliable communication via PROFIsafe via PROFINET.

Functions such as Safely Limited Speed (SLS), Safe Direction (SDI) or Safe Operation Stop (SOS) can be easily integrated to achieve SIL 3 (Safety Integrity Level 3) or PLe (Performance Level 3) Category 4.

Gross_PROFISAFE_SPS2021

Finishing for aluminium surfaces NXD tupH®

With its NXD tupH® surface finish, NORD makes the surfaces of drive units with aluminium housings particularly corrosion-resistant. The NXD tupH finish consists of a base layer, which transforms the top layer of the aluminium body into a corrosion-resistant layer. The combination with a sealer achieves extreme resistance with better hardness compared to an untreated aluminium alloy.

NXD_tupH_solo

This finish prevents flaking or corrosive infiltration, meaning that the protective effect remains intact even in the event of minor mechanical damage. The surface finish therefore offers major advantages when used in hygiene-critical areas in the food, beverage and packaging industries, as well as in the pharmaceutical and chemical industries. NXD tupH® surfaces are PFAS-free and food-compliant in accordance with the FDA, EU Regulation 1935/2004 and the regulations of Switzerland and the MERCOSUR countries.

Advantages

  • Not a coating, but a durable finish
  • Makes aluminium harder and resistant to acids and alkalis
  • Aluminium is lightweight, cost-effective and fully recyclable
  • Aluminium housings have better thermal conductivity than stainless steel, which reduces their maximum surface temperature
  • Ideal for use in hygiene-critical areas and industries