Inter Airport South East Asia 2025

Asia’s International Airport Exhibition for Airport Equipment, Technology, Design and Services

25 - 27 March 2025
Marina Bay Sands, Singapore
Booth E19A

Learn more

Inter Airport South East Asia 2025

NORD DRIVESYSTEMS ranks among the global leaders in drive technology, offering both mechanical and electronic solutions. Besides our main office in Bargteheide near Hamburg, we have a presence in more than 60 countries worldwide, featuring assembly plants and service centers.

Are you interested in discovering more about NORD's products and solutions? Inter Airport South East Asia 2025 is just around the corner. Join us at Booth E19A in Singapore. We eagerly anticipate your visit and the opportunity to engage with you.

Learn more now!

Do you have any questions?
Fill out the form on the right and we will contact you.

Get in contact with us!

LogiDrive_SPS2021_500x500px

LogiDrive solution space

Baggage handling systems, parcel distribution systems, parcel sorting system.

LogiDrive_Airport02

IE5+ Synchronous Motor with NORDAC ON/ON+

IE5+ motors provide consistent efficiency, even at partial loads and low speeds.

digital-trade-fair.nord.comhubfsTeaser2021_patternDuoDrive_SPS2021_500x500px-3

DuoDrive with NORDAC LINK

The revolutionary integrated gear unit/motor concept with a smooth body design.

Nord_Eco_Teaser_500x500px

NORD ECO / TCO

Choosing the right drive ensures long-term business success and achieve cost savings over service life.

qr-code_Nord_DigitalerServics_D-1

Digital Services

Documentation and spare parts for your installed drive solution from NORD Drivesystems.

 

LogiDrive solution space | Post & Parcel and Airport

Baggage handling systems, parcel distribution systems, parcel sorting system

Our customers have very individual applications and requirements. We provide tried and tested safe solutions for many applications in the logistics industry.

Whether your focus is on efficiency, a small number of variants, software solutions or predictive maintenance – we have the right solution for you.

We call this our solution space. Tried and tested solutions for common applications with different objectives. Here you will find tried and tested solutions for the airport, post & parcel and warehouse sectors. You have the possibility to directly apply this in your systems or to adjust your solution individually using our comprehensive modular system.

LogiDrive-Feb-07-2023-01-56-36-1414-PM

Basic

  • Reduced to the most essential
  • Cost-optimised
  • High overload
  • Version reduction
  • Flexible inverter configuration
  • Optional Plug and Play
  • Motor-mounted
  • ASM technology (IE3)
  • Encoder optional
  • Global motor, global certifications
  • PLC functionality for drive-related functions
  • Tailored to specific applications
  • Standard variants
  • Wide speed range
  • Simple installation, commissioning and service thanks to full pluggability
  • Multi-dialect chip
  • Firmware updates via industrial BUS possible
  • Flexible gear unit selection – modular Inverter-optimised motor winding, optimal for FI operation – 87 Hz

Advanced

  • High efficiency (IE5+) with partial load ranges/speed due to PMSM technology
  • High-efficiency overall solution
  • Plug and Play
  • High power density
  • Selectable motor parameters
  • Wide speed range
  • High overload
  • Compact design
  • Motor-mounted
  • Global motor, global certifications
  • Small size for a wide power range

Cost reduction through efficient energy-saving motors

bevel-with-ie5-and-NordacOn-806x502

Highlights

  • Performance: 0,35 kW - 4,0 kW
  • Efficiency class: IE5+
  • Certified for global use


Features

The new generation of NORD IE5+ synchronous motors is manufactured in-house for use in intralogistics as well as in the food and beverage industry. Our motors feature a compact design. 2.2 KW with a 71 motor size operates 95% of a baggage handling system.


Versions

  • Optionally available with IP69K
  • Certified for global use
  • Flexible motor mounting: direct mounting, NEMA, IEC
  • Constant high efficiency over the entire adjustment range

NORDAC ON/ON+

NORDAC ON/ON+ VFDs were developed to meet the special requirements of horizontal conveyor technology and for use with the new IE5+ synchronous motor (NORDAC ON+). They are characterized by an integrated Ethernet interface, full Plug-&-Play capabilities, and a very compact design. NORDAC ON/ON+ variable frequency drives are a reliable, economic solution for IIoT environments.

Advantages

  • Plug-&-Play solution for fast commissioning
  • Operation of asynchronous and synchronous motors
  • The Ethernet VFD for horizontal conveying up to 3 KW, motormounted and wallmounted
  • Compact, space-saving design
  • Multi Ethernet chip

Produktbild_NORDAC ON_465x280px

DuoDrive Integrated Gear Unit

DuoDrive is a revolutionary integrated gear unit/motor concept with hygienic washdown design. It combines a high-efficiency IE5+ motor with a single-stage helical gear unit in one housing. Due to its optimized system efficiency, high power density, and very low noise emissions, it is extremely well-suited for airport baggage handling systems. Together with its simple Plug-&-Play commissioning, the complete DuoDrive solution results in a significant reduction in Total Cost of Ownership (TCO) compared to other drive systems. 

Advantages

  • Latest generation permanent magnet synchronous motor (PMSM) integrated in a single-stage helical gear unit housing
  • Reduced Total Cost of Ownership and fast Return on Investment
  • Compact, smooth body design for durability and space savings
  • Available with IP69K surface treatment
Gross_DuoDrive_SPS2021


NORDAC LINK Field Distribution System as frequency inverter and motor starter

Intralogistics and conveyor technology require drive solutions which can be simply installed and which are easily accessible during operation and if maintenance is required. The NORDAC LINK Field Distribution System supplements our product range and provides customers with a drive control which can be flexibly installed close to the motor.

The NORDAC LINK Field Distribution System supplements the NORD DRIVESYSTEMS product range with frequency inverters and motor starters for flexible, decentralised installation in the field.

  • Flexible configuration and function - freely configurable according to requirements and the application.
  • Available as frequency inverters (up to 7.5 kW) and motor starters (up to 3 kW)
  • Fast commissioning due to simple operation
  • Simple and reliable plug-in capability
  • Simplified system maintenance due to integrated maintenance switch and local manual control facility
  • Can be integrated into all common bus systems

NORDAC LINK_Composing_skinny

Energy & CO₂ – emissions optimisation

Get to know your application!

Choosing the right drive ensures long-term business success. NORD ECO Service helps you find the most energy-efficient solution for your application.

Our consulting concept

  • Analysis of the installed drives with regard to energy efficiency
  • Dimensioning and number of variants
  • Determination of energy consumption at relevant points in the system
  • Comparative measurements to verify possible energy savings
  • Preparation of a results report
  • Recommendation of an energy efficiency concept that meets the requirements of the application


Advantages

  • Holistic analysis of your drive systems
  • Identification of energy saving potentials
  • Evaluation of the economic advantages of an optimal drive technology
  • Customized solutions for
    Reduction of life cycle costs
  • Evaluation of CO₂ savings

ECO_en

Total Cost of Ownership (TCO)

Our goal is to reduce the total cost of ownership (TCO). This includes all costs associated with the purchase, operation and recycling of a drive system. By using highly efficient technologies in conjunction with a consistent reduction of variants and standardization, life cycle costs can be significantly optimized. NORD offers a wide range of innovative products and services to help you optimize the total cost of ownership of your plant.

Cost reduction

85% of the life cycle costs of a drive result from its operation: energy costs, administrative costs, service and maintenance costs, training and documentation, personnel costs, spare parts stocking as well as failures and downtimes, but also costs for recycling and disposal. Aspects such as energy efficiency, operational reliability, maintenance effort and variant reduction are therefore of central importance in TCO optimization. The long service life and low maintenance requirements of the NORD drive systems also have a particularly positive effect on the reduction of total costs.

NORD supports you in 

  • Evaluation of savings potentials
  • Increasing the efficiency of your plant
  • Reduction of CO2 emissions
  • Reduction of service and maintenance costs
  • Reduction of drive variants

NORD Drive Technology Optimizes TCO

An extremely effective measure to reduce the total cost of ownership is the use of highly efficient synchronous motors. These motors developed by NORD have an efficiency class that is in some cases better than IE5. The current standard in Europe is efficiency class IE3.

Save energy, optimize costs: 

  • Through NORD electric motors that are significantly more efficient than the standard (up to IE5+). 
  • Through geared motors with high efficiencies and excellent overload capacity 
  • Backup and recovery function for easy handling of drive parameters
  • Frequency inverters with energy-saving functions for partial load and partial speed ranges.
  • This together results in a fast return on investment (ROI)
TCO_EN_Alpha

Digital Services

Advantages

  • Direct contact to
    • Service
    • Sales
  • Access to additional life cycle services
  • Paperless / flawless drive identification
  • Configuration data of installed drive solution
  • Time saving in spare part order
  • Order specific documentation of installed drive solution
    • Dcoumentation always up to date
  • Firmware update information
  • New drive solution highlights

Simplified

  • Troubleshooting
  • Spare part search
  • Replacement prcourement

Life Cycle Services

  • Simplified asset management
  • Complete overview about installed drive solution
  • Overview about last maintenance status (Option Smart Check)
  • Backup of parameter sets via NORDCON App and BT Stick
qr-code_Nord_DigitalerServics_D-1