98th Annual AAAE Conference and Exposition 

Airport Industry Technology and Services

May 3 - 5, 2026
Los Angeles Convention Center
Los Angeles, CA USA
Booth 523

 

Visit Us!

The 98th annual AAAE conference and exhibition will be held May 3 - 5, 2026, at the Los Angeles Convention Center in Los Angeles, CA. 

NORD DRIVESYSTEMS is a drive solution leader and our products are utilized throughout airports worldwide. Whether for baggage handling, jetways, walkways, or moving large hangar doors, NORD provides configurable drive systems to precisely match every application. With the new DuoDrive integrated gear unit/motor, IE5+ synchronous motors, and NORDAC ON/ON+ variable frequency drives, NORD brings you a new level of efficiency, reliability, and cost savings.

Register Now

Visit the AAAE website to register for the conference and learn more about the event. In the meantime, sign up to learn more about how NORD is helping airports improve operational efficiencies. 

Complete the form to receive a copy of our Airport Industry Solutions flyer!

Yes! Send me more information about NORD's innovative airport solutions.

NEW
DuoDrive_SPS2021_500x500px

DuoDrive Integrated Gear Unit & Motor

The revolutionary integrated gear unit/motor concept with a smooth body design.

NEW
NORDAC_ON_SPS2021_500x500px

NORDAC ON/ON+

VFDs built to meet the requirements of horizontal conveyor technology. 

NEW
IE5_SPS2021_500x500px

IE5+ Synchronous Motors

Efficient, hygienic, and compact - the new motor generation for reducing operating costs.

LogiDrive_SPS2021_500x500px

LogiDrive®

A complete, energy efficient solution for high-volume warehouses.

SK92_SK180E_500x500px

Two Stage Helical Bevel Gear Units

High efficient operation in a modular design. A cost effective alternative to industry standard worm units.

550P_SPS2021_500x500px

NORDAC PRO SK 500P VFD

A universal variable frequency drive for all drive applications.

DuoDrive Integrated Gear Units

DuoDrive is a revolutionary integrated gear unit/motor concept with hygienic washdown design. It combines a high-efficiency IE5+ motor with a single-stage helical gear unit in one housing. Due to its optimized system efficiency, high power density, and very low noise emissions, it is extremely well-suited for airport baggage handling systems. Together with its simple Plug-&-Play commissioning, the complete DuoDrive solution results in a significant reduction in Total Cost of Ownership (TCO) compared to other drive systems. 

Highlights

  • Performance: 0.5 - 4.0 hp
  • Torque range: 230 - 2,186 lb-in
  • Ratio: 3.21:1 - 18.1:1

Advantages

  • Latest generation IE5+ permanent magnet synchronous motor (PMSM) integrated in a single-stage helical gear unit housing
  • Reduced Total Cost of Ownership (TOC) and short amortization period
  • Compact, durable smooth body design
  • Available with IP69K surface treatment
DuoDrive__800x480px

NORDAC ON/ON+ Variable Frequency Drives

NORDAC ON/ON+ VFDs were developed to meet the special requirements of horizontal conveyor technology and for use with the new IE5+ synchronous motor (NORDAC ON+). They are characterized by an integrated Ethernet interface, full Plug-&-Play capabilities, and a very compact design. NORDAC ON/ON+ variable frequency drives are a reliable, economic solution for IIoT environments.

Highlights

  • Performance: Up to 5.0 hp
  • Protection class: IP55, IP66
  • Wall-mount or motor-mount

Advantages

  • Plug-and-Play solution for fast commissioning
  • Operation of asynchronous and synchronous motors
  • PLC functionality for drive-related functions (PLC onboard)
  • Compact, space-saving design due to integration of Ethernet communication

NORDAC-On__800x480px

IE5+ Synchronous Motors for Ultra High-Efficiency

The new generation of NORD IE5+ synchronous motors are manufactured in-house and feature a compact, ventilated design for cool operation. A motor-integrated encoder comes standard and an integrated mechanical brake is optional. By using these motors, the number of system variants can be reduced, lowering operating and maintenance costs. They have high compatibility and are intended for use with NORD variable frequency drives (wall or cabinet mounted versions only).

Highlights

  • Performance: 0.5 - 15 hp
  • Worldwide approvals and acceptance
  • Flexible motor mounting: NEMA, IEC, or direct mounting

Advantages

  • Highest operational efficiency with IE5+ technology
  • Reduction of variants through constant torque over a wide speed range
  • Fanless motor design
  • Reduced TCO and short amortization period
  • Ventilated variant (F-Design) with a high overload capacity
  • Fully matched NORD modular system solution with gear unit, motor and variable frequency drive
IE5-SK90F3_800x480px

LogiDrive®

With LogiDrive NORD delivers an energy efficient, low maintenance solution in a modular design. Efficient operation at partial load and low speeds makes Logidrive especially effective for high-volume baggage systems and other conveyor systems.

The Logidrive consists of:

  • High efficiency 2 stage bevel gearbox
  • IE4 or IE5+ permanent magnet synchronous motor
  • Decentralized variable frequency drive
  • Power plug connector
  • M12 connectors
  • Incremental encoder
  • Pre-assembled cables
  • High overload capacity
  • Standardized hollow shaft diameters
  • PLC functionality for drive-related functions


As a complete package, Logidrive provides flexibility, increased energy efficiencies, and reduced variants to improve ROI. The VFDs and IE5+ motors support large speed ranges to deliver automation for various airport applications.

 

LogiDrive_800x480px

Two Stage Helical Bevel Gear Units

NORD’s two stage helical bevels feature efficient operation in a modular design. Two housing styles (open and closed) along with flexible input and output configurations ensure complete application and environmental versatility. The units are available with foot, flange, or face mounting and hollow or solid shaft designs.

The two stage bevels feature a robust gearbox with a large speed range and quiet operation for customers who need high functionality in sound sensitive environments. It's also a more efficient and reliable solution than a typical worm unit. 

Highlights

  • Performance: 0.16 - 10.0 hp
  • Torque range: 443 - 5,842 lb-in
  • Ratio: 3.03:1 - 70:1

Advantages

  • Aluminum alloy housing
  • Quiet operation
  • Up to 97% efficiency
  • Keyless shaft designs with Shrink Disc and GRIPMAXX™
  • Long service life, low maintenance

Two-Stage-Helical-Bevel-w-SK180E_800x480px

NORDAC® PRO SK 500P VFD

The NORDAC PRO is the variable frequency drive for all applications. The future-ready nature of the NORDAC PRO is shown by its modern connectivity such as the use of an SD memory card as a storage medium for parameters, firmware and operating data, as well as a USB interface which enables parameterization of the inverter when the power is switched off. The optional Bluetooth interface rounds out the unit's operating convenience. Use of the latest components enables a very compact design and therefore space-saving installation in the control cabinet without spaces between units.

Advantages

  • Universal variable frequency drive, suitable for a wide range of applications
  • Compact design in book-size format for space-saving installation in control cabinets
  • 2 basic versions as machine inverter and application inverter
  • Functions can be extended with plug-in SK TU5 control module and SK CU5 extension modules
  • Performance: 0.33 - 50.0 hp
  • Protection Class: IP20

 

nordac-sk500p-6-frame-sizes_1000x600