March 14 - 18, 2023
Las Vegas, NV USA
Booth S-85214
Register now
NORD DRIVESYSTEMS is an industry leader providing reliable, high-performance drive systems for construction applications worldwide. Our gear units, electric motors, and control products are highly configurable to precisely fit your application needs and include additional safety features to protect operators and components.
Visit us at CONEXPO - CON/AGG from March 14 - 18, 2023 in Las Vegas, NV at Booth S-85214 where we will be showcasing some of our most robust, heavy-duty construction solutions.
MAXXDRIVE® XD industrial gear units expand on NORD's powerful MAXXDRIVE IGU offering with extended center distances developed specifically for the demands of industrial cranes and hoists. Compared to our standard, compact MAXXDRIVE series, the XD center distance has been increased by 35% and allows reduction of the drive weight by up to 60%.
MAXXDRIVE® industrial gear units deliver high output torque for heavy-duty applications such as lifts, mixers, mills, drums, and crushers. Available in 11 case sizes, MAXXDRIVE units are equipped with high quality, low friction bearings and a torsionally rigid one-piece UNICASETM housing to ensure excellent load capacity, long service life, and quiet operation.
MAXXDRIVE XT right-angle industrial gear units offer a symmetrically-designed gearbox for mirror image installations, which drastically reduces spare parts costs and downtime.
The optimized housing geometry also achieves maximum thermal ratings and effective fan cooling through enhanced fan design and air flow. Like all NORD industrial gear units, bearing and sealing surfaces in the MAXXDRIVE XT are machined in a single process; promoting quiet operation and long service life.
NORD's 90.1 Helical Bevel gearboxes feature cast iron UNICASE™ housing, infinite life gearing, high axial and radial load capacity, minimum backlash, and efficient performance. Available in 11 sizes with a torque range of up to 442,5000 lb-in, these versatile units are adaptable to countless applications. Heavy-duty bearing and spread bearing/flange mount designs provide increased load capacity and extended service life.
CLINCHER Parallel Shaft Gear Units provide reliable operation in a compact, robust design. They feature various VL bearing options for maximum radial and axial load capacity, drywell options for mixers and agitators, and provide ultimate performance while offering an economic option for a wide range of applications.
NORD’s line of synchronous and asynchronous motors are efficient, extremely robust, and are designed for combination with NORD gear units to provide maximum performance. These motors conform to global energy guidelines and certifications and significantly reduce energy costs. Explosion protected versions are also available for safe operation in harsh conditions, where extremely heavy loads have to be moved, or where there is a dust or gas explosion hazard.
Electric motors from NORD are manufactured in-house for supply to all major markets throughout the world. This ensures a high level of independence from external suppliers and provides our customers a single source for complete drive systems.
NORD motors are also highly configurable. Available options include, but are not limited to: