February 21 - 24, 2026
Kansas City Convention Center
Kansas City, MO USA
Booth 3526
GEAPS Exchange is the best place to see NORD's innovative grain industry solutions, and takes place in Kansas City, MO from February 21 - 24, 2026.
NORD provides highly configurable, specialized solutions including rugged, reliable gearmotors for powering bucket elevators, drag and belt conveyors, screw conveyors, rotary valves, feeders, slide gates, silo reclaimers, and more.
Drive solutions from NORD feature high output torques of up to 2.5 million lb-in, quiet operation, and a long service life to give you maximum return on your investment.
All NORD drive solutions are designed to be robust, versatile, and intelligently controlled to accommodate a wide range of grain and bulk material handling applications.
MAXXDRIVE® industrial gear units' high output torque makes them perfect for use in heavy duty applications such as bucket elevators, agitators, conveyor belt drives, mixers, mills, drums, or crushers. Available in 11 sizes, MAXXDRIVE® units are equipped with high quality, low friction bearings and a torsionally rigid one-piece UNICASE housing to ensure excellent load capacity, long service life, and quiet operation. MAXXDRIVE® units also have the option of adding a grain endurance package, a combination of several protective measures that ensure a long operation life for the unit.
The MAXXDRIVE XT right-angle industrial gear unit offers the grain industry a symmetrical designed gearbox for mirror image installations, which drastically reduces spare parts costs and downtime.
The optimized housing geometry achieves maximum thermal ratings and effective fan cooling through an enhanced fan design and air flow. Like all NORD industrial gear units, all bearing and sealing surfaces in the MAXXDRIVE XT are machined in a single process; promoting quiet operation and long service life.
The 90.1 Helical Bevel gearboxes feature cast iron UNICASE™ housing, long service life, high axial and radial load capacity, minimum backlash, and efficient performance. Available in 11 sizes with a torque range of up to 442,500 lb-in, these efficient, versatile units are adaptable to countless applications. Heavy duty bearing and spread bearing/flange mount designs provide increased load capacity and extended service life.
NORD’s line of synchronous and asynchronous motors conform to international energy guidelines and certifications – from standard IE1 up to the ultra-premium efficient IE5+. They are designed to perform efficiently and safely in harsh conditions, where extremely heavy loads have to be moved, or where there is a dust or gas explosion hazard.
Electric motors from NORD are manufactured in-house for supply to all major markets throughout the world. This ensures a high level of independence from external suppliers and provides our customers with the decisive advantage of short, dependable lead times.
NORD motors are also highly customizable. Available options include, but are not limited to:
The NORD Screw Conveyor Package with a compact, cost-effective alternative to traditional screw conveyor drives. Closely stepped speed reduction ratios combined with a directly coupled gearmotor or NEMA C-face input design eliminates the need for top motor mounts, pulleys, belts, or guards. Minimizing parts and eliminating the belted input systems provides for easier system maintenance, increased reliability, and superior drive performance.
The Endurance Package from NORD DRIVESYSTEMS is a combination of several protective measures that ensure your investment will have a long operating life. These components are designed specifically for grain processors and are built to last in harsh grain environments.