IPPE 2023

January 24 - 26, 2023
Georgia World Congress Center
Atlanta, GA USA
Booth BC-10127

Learn more now

IPPE 2023

The International Production & Processing Expo (IPPE) will take place January 24 - 26, 2023 at the Georgia World Congress Center in Atlanta, GA.

NORD DRIVESYSTEMS offers a modular product system with over 20,000,000 standard options, allowing you to configure an ideal solution for your precise application requirements without the need for costly custom components.

Our poultry and meat processing solutions include hygienic, compact gear units, electric motors, and electronic controls with a variety of surface protection options for exceptional corrosion protection in wash-down environments.

Visit us

Join us at Booth BC-10127  to see our latest food processing and packaging products and talk with our experts about your next project!

Get started by visiting the IPPE website to register for the show and learn more about the event.


Get more information now

Complete the form to receive more information about NORD's poultry and meat processing solutions before the show!

Yes! Send me more information on NORD's poultry and meat processing solutions.

smooth_body_500x500px

Smooth Surface Units

A corrosion resistant and wash down ready solution for hygienic environments.

nsd_tupH_500x500px

nsd tupHTM Sealed Surface Conversion

A durable, cost effective alternative to expensive stainless steel units.

overhead_conveyor_sqaure_base_500x500px

Overhead Conveyor Drives

Reliable efficiency and low Total Cost of Ownership (TCO).

Trade_Show_right_angle_scp_500x500px

Screw Conveyor Package

Compact and cost effective with an innovative design.

NEW
IE5_DuoDrive_500x500px

IE5+/DuoDrive

The integrated gear unit/high-efficiency motor concept with a smooth body design.

NEW
NORDAC_ON_SPS2021_500x500px

NORDAC ON/ON+

VFD's built to meet the requirements of horizontal conveyor technology.

Smooth Surface Units

NORD smooth surface units are ideal for applications where sanitation and cleanliness is essential, such as food and beverage, waste water treatment, pharmaceuticals, and poultry and meat processing. Smooth surface motors include the HM and HMT series that are made from a high-strength, naturally corrosion resistant aluminum alloy and can be configured with options such as potted terminal boxes, condensation drain holes, and space heaters for low maintenance.

The HM series
 can be supplied with a variety of protective coatings and finishes while the HMT motors are supplied with nsd tupHTM. Smooth Surface gear units offer include a range of NORDBLOC.1 Inline Gear Units, 93.1 Series Gear Units, and MINICASETM Gear Units.

smooth_body_800x480px

Characteristics

  • QUADRALIPTM seals on both shaft ends
  • Threaded cable entry holes
  • Easy to clean and corrosion-resistant
  • Sealed and gasketed terminal boxes
  • Available with nsd tupHTM Sealed Surface Conversion
  • Reduced TCO and fast ROI
  • Moisture resistant varnished dipped windings
  • Continuous Duty / Premium Efficient / Non-ventilated 

nsd tupHTM Sealed Surface Conversion

This patented solution is not paint; it’s a chromate-free chemical process that changes the physical properties of the aluminum housing, creating a surface that is up to 7 times harder than the original aluminum. After the process is complete, the housing receives an additional sealant that is resistant to contact corrosion from acids and alkalis (entire pH range), will not flake, and will not propagate damage when impacted or scratched. This solution is ideal for harsh environments involving chemicals or wash-downs, and where sanitation and cleanliness are the highest priority. 


Characteristics

  • Conforms to FDA Title 21 CFR 175.300
  • Lightweight compared to stainless steel
  • Does not flake or chip like paint
  • No penetration of corrosion, even if damaged
  • Cost effective alternative to stainless steel
  • Easy to clean surfaces

 

 

nsd_tupH_800x480px

Overhead Conveyor Drives

Designed for the food and beverage industry applications, NORD's overhead conveyor drives feature heavy-duty construction and high-quality machined components.

With high efficiency and minimal maintenance requirements, the SK 9055 and SK 9155 have a very low overall cost of ownership while providing clean and reliable operation in food processing plants around the world. Designed with a mounting flange and output shaft that easily drop into industry-standard footprints.

overhead_conveyor_square_base_800x480px

Characteristics

  • High overhung load capacity
  • QUADRALIP™ sealing system
  • Spread bearing design with dry cavity for optimized oil leakage protection
  • Low maintenance, long service life
  • Gear efficiency up to 95%
  • Low Total Cost of Ownership (TCO)

Screw Conveyor Package

The NORD Screw Conveyor Package offers a compact and cost-effective drive solution. Closely stepped speed reduction ratios combined with a directly coupled gearmotor or NEMA C-face input design eliminates the need for top motor mounts, pulleys, belts or guards. Minimizing parts and eliminating the belted input systems provides for easier system maintenance, increased reliability, and superior drive performance.

Characteristics

  • Reduced cost
  • Large ratio range
  • Direct drive motor options (Integral or C-face)
  • No belt maintenance or belt guarding required
  • Reduced parts / higher reliability / space savings
  • Higher efficiency
  • More direct torque transfer

 

right_angle_scp_800x480px

IE5+ Ultra High-Efficiency Synchronous Motors

The new generation of NORD IE5+ synchronous motors are manufactured in-house and are especially well-suited for packaging applications. These motors feature a compact, hygienic design with smooth surfaces for high corrosion resistance and easy cleaning. IE5+ motors are available as with nsd tupHTM Sealed Surface Conversion or IP69K surface treatment (when supplied as a complete gear unit). A motor-integrated encoder comes standard and an integrated mechanical brake is optional. By using these motors, the number of system variants can be reduced, lowering operating and maintenance costs. They have high compatibility and are intended for use with NORD Variable Frequency Drives (wall or cabinet mounted versions only).

Moteur IE5+

Advantages

  • Highest operational efficiency with IE5+ technology
  • Reduction of variants through constant torque over a wide speed range
  • Easy to clean and corrosion-resistant
  • Fanless motor design
  • Available with nsd tupHTM Sealed Surface Conversion
  • Reduced TCO and fast ROI
  • Non-ventilated variant (N-Design) for hygienic wash-down areas
  • Ventilated variant (F-Design) with a high overload capacity
  • Fully matched NORD modular system solution with gear unit, motor and variable frequency drive

DuoDrive Integrated Gear Unit

DuoDrive is an integrated gear unit/motor concept with hygienic washdown design. It combines a high-efficiency IE5+ motor with a single-stage helical gear unit in one housing. Due to its optimized system efficiency, high power density, and very low noise emissions, it is extremely well-suited for the Food and Beverage Industry. Together with its simple Plug-&-Play commissioning, the complete DuoDrive solution results in a significant reduction in Total Cost of Ownership (TCO) compared to other drive systems.
 

Advantages

  • Latest generation permanent magnet synchronous motor (PMSM) integrated in a single-stage helical gear unit housing
  • Reduced Total Cost of Ownership and fast Return on Investment
  • Compact, smooth wash-down design for easy installation and optimized space utilization
  • Available with IP69K surface treatment and nsd tupH™ sealed surface conversion
  • Extremely high system efficiency of up to 92%
  • Industry-standard mounting dimensions
Gross_DuoDrive_SPS2021

NORDAC ON/ON+ Variable Frequency Drives

NORDAC ON/ON+ VFDs were developed to meet the special requirements of horizontal conveyor technology and for use with the new IE5+ synchronous motor (NORDAC ON+). They are characterized by an integrated Ethernet interface, full Plug-&-Play capabilities, and a very compact design. NORDAC ON/ON+ variable frequency drives are a reliable, economic solution for IIoT environments.

NORDAC_ON_800x480px

Advantages

  • Plug-&-Play solution for fast commissioning
  • Operation of asynchronous and synchronous motors
  • PLC functionality for drive-related functions (PLC onboard)
  • Compact, space-saving design due to integration of Ethernet communication