MODEX 2026 

Supply Chain and Manufacturing Expo 

April 13 - 16, 2026
Georgia World Congress Center
Atlanta, GA USA
Booth B14136

 

Visit Us!

Come see NORD's new drive solutions for intralogistics applications at MODEX 2026! We will showcase our latest advancements in high-efficiency gear motors, intelligent electronic control products, and modular automation solutions. Discover how our decentralized technology is redefining reliability in modern warehousing and distribution centers. 

We look forward to your visit and will help you find the best solution for your application!

Register now

Visit the MODEX website to register for the conference and learn more about the event. In the meantime, sign up to learn more about how NORD is helping facilities improve operational efficiencies. 

Complete the form to receive a copy of our Intralogistics brochure!

Yes! Send me more information about NORD's innovative intralogistics solutions.

SK90_NORDAC_ON_ventilated_500x500px

NORDAC ON/ON+

VFDs built to meet the requirements of horizontal conveyor technology. 

ie5-motors-500x500

IE5+ Synchronous Motors

Efficient, hygienic, and compact - the new motor generation for reducing operating costs.

LogiDrive_SPS2021_500x500px

LOGIDRIVETM

A complete, energy efficient solution for high-volume warehouses.

SK92_SK180E_500x500px

Two Stage Helical Bevel Gear Units

High efficient operation in a modular design. A cost effective alternative to industry standard worm units.

NORDBLOC.1_SK180E_500x500px

NORDBLOC®.1 Single Stage Inline Gear Units

Quiet, reliable performance, and cleanliness.

condition_monitoring_500x500px

Condition Monitoring

Avoid unplanned downtimes and extend the life or your drive systems. 

NORDAC ON/ON+ Variable Frequency Drive

NORDAC ON/ON+ VFDs were developed to meet the special requirements of horizontal conveyor technology and for use with the new IE5+ synchronous motor (NORDAC ON+). They are characterized by an integrated Ethernet interface, full Plug-and-Play capabilities, and a compact design. NORDAC ON/ON+ variable frequency drives are a reliable, economic solution for IIoT environments.

Highlights

  • Performance: Up to 5.0 HP
  • Protection class: IP55, IP66
  • Wall-mount or motor-mount

Advantages

  • Plug-and-Play connectivity
  • Operation of asynchronous and synchronous motors
  • PLC functionality for drive-related functions (PLC onboard)
  • Compact, space-saving design due to integration of Ethernet communication

 

Bevel-Gear-Open-w-NORDAC-On_800x480px

IE5+ Synchronous Motors for Ultra High-Efficiency

The new generation of NORD IE5+ synchronous motors are manufactured in-house and are especially well-suited for intralogistics. These motors feature a compact, hygienic design with smooth surfaces for high corrosion resistance and easy cleaning. IE5+ motors are available with IP69K surface treatment (when supplied as a complete gear unit). A motor-integrated encoder comes standard and an integrated mechanical brake is optional. By using these motors, the number of system variants can be reduced, lowering operating and maintenance costs. They have high compatibility and are intended for use with NORD Variable Frequency Drives (wall or cabinet mounted versions only).

Highlights

  • Performance: 0.5 - 15.0 HP
  • Worldwide approvals and acceptance
  • Flexible motor mounting: NEMA, IEC, or direct mounting

Advantages

  • Highest operational efficiency with IE5+ technology
  • Reduction of variants through constant torque over a wide speed range
  • Easy to clean and corrosion-resistant
  • Fanless motor design
  • Reduced TCO and short amortization period
  • Non-ventilated variant (N-Design) for hygienic wash-down areas
  • Ventilated variant (F-Design) with a high overload capacity
  • Fully matched NORD modular system solution with gear unit, motor and variable frequency drive

 

IE5 Motors_smooth-body-ventilated_w-VFDs_800x480px

LOGIDRIVETM

With LOGIDRIVE™ NORD delivers an energy efficient, low maintenance, and standardized solution for intralogistics applications. Efficient operation at partial load and low speeds makes LOGIDRIVE especially effective for high-volume warehousing, manufacturing, and packaging systems.

The LOGIDRIVE consists of:

  • High-efficiency, 2-stage bevel gearbox
  • IE3 asynchronous motor (basic) or IE5+ permanent magnet synchronous motor (advanced) 
  • Decentralized variable frequency drive
  • Power plug connector
  • M12 connectors
  • Modular and expandable
  • Incremental encoder
  • Pre-assembled cables
  • High overload capacity
  • Standardized hollow shaft diameters
  • PLC functionality for drive-related functions


As a complete package, LOGIDRIVE provides flexibility, increased energy efficiencies, and reduced variants to improve ROI. The VFDs and IE5+ motors support large speed ranges to deliver automation for stacker cranes, automated guided vehicles, and a variety of conveyors. 

 

LogiDrive_800x480px

Two-Stage Helical Bevel Gear Units

NORD’s two stage helical bevels feature efficient operation in a modular design. Two housing styles (open and closed) along with flexible input and output configurations ensure complete application and environmental versatility. The units are available with foot, flange, or face mounting and hollow or solid shaft designs.

The two stage bevels are designed for customers who need a robust gearbox for light conveying and processing applications, as well as for food and beverage industries. It's also a more efficient and reliable solution than a typical worm unit. 

Highlights

  • Performance: 0.16 - 10.0 HP
  • Torque range: 443 - 5,842 lb-in
  • Ratio: 3.03:1 - 70:1

Advantages

  • Aluminum alloy housing
  • Quiet operation
  • Up to 97% efficiency
  • Keyless shaft designs with Shrink Disc and GRIPMAXX™
  • Long service life, low maintenance

 

Two-Stage-Helical-Bevel-w-SK180E_800x480px

NORDBLOC®.1 Inline Gear Units

Quiet, reliable performance, and cleanliness characterize NORDBLOC®.1 gear units. These innovative gear units do not have bore plugs or assembly covers, and their smooth surface prevents pooling of liquids and solids.

Highlights

  • Performance: 0.16 - 50 HP
  • Torque range: 266 - 29,207 lb-in
  • Ratio: 1.07:1 - 456.77:1

Advantages

  • High strength, torsionally rigid housing
  • Keyless shaft designs with Shrink Disc and GRIPMAXX™
  • Long service life due to reinforced bearings
  • High output torque
  • Greater reliability with low maintenance requirements
  • Corrosion resistant aluminum alloy housing
  • High radial and axial load bearing capacity
  • Efficient, infinite life gearing
  • Available with smooth surface motors.

 

NORDAC.1-Inline-Gear-Unit_800x480px

Condition Monitoring

The Industrial Internet of Things (IIoT) is ushering in a new era that focuses on the acquisition and accessibility of data from intelligent, connected devices. The overarching goal is to increase operational efficiency, reduce costs, and accelerate processes.

With condition monitoring, drive and status data are recorded periodically or continuously to optimize the operational safety and efficiency of machines and plants. Condition monitoring provides valuable information for predictive maintenance so as to proactively maintain machines and plant facilities, reduce downtime, and increase the efficiency of the entire plant.

Advantages

  • Early detection and avoidance of undesired operating conditions
  • Avoidance of unplanned downtimes
  • Time-based maintenance is replaced by status-based maintenance
  • Machinery and plant downtimes can be planned based on drive and process data
  • Reduction of service and material costs
  • Longer service life of components and machines
  • Increased system availability

 

MODEX_LP_2020_Condition-Montioring_Large