PACK EXPO International 

Packaging and Supply Chain Solutions

October 18 - 21, 2026
McCormick Place
Chicago, IL, USA
Booth N-4924

Visit Us!

NORD DRIVESYSTEMS is a solution leader providing high-efficiency, reliable drive systems for packaging applications worldwide. Our account-specific project managers and engineers will help you configure a specialized, Industry 4.0-ready solution that precisely fits your needs.

Register Now

Get started by visiting the PACK EXPO website to register for the show and learn more about the event.

Complete the form to receive more information about NORD's packaging solutions!

Yes! Send me more information about NORD's high-efficiency packaging solutions.

NEW
DuoDrive_SPS2021_500x500px

DuoDrive Integrated Gear Unit and Motor

Compact, integrated gear unit/motor concept with a smooth body design.

NEW
SK90_NORDAC_ON_ventilated_500x500px

NORDAC® ON/ON+ VFDs

Variable frequency drives built to meet the requirements of horizontal conveyor technology. 

NEW
IE5_SPS2021_500x500px

IE5+ Synchronous Motors

Compact and highly efficient, these motors can reduce variants and overall operating costs.

LogiDrive_SPS2021_500x500px

LogiDrive® Complete Drive Solution

A flexible, energy efficient solution for high-volume operations.

condition_monitoring_500x500px

Condition Monitoring for Predictive Maintenance

Intelligent, sensor-based solution to maintain machines and plants proactively.

DuoDrive Integrated Gear Unit and Motor

DuoDrive is a ultra-modern integrated gear unit/motor concept with hygienic washdown design. It combines a high-efficiency IE5+ motor with a single-stage helical gear unit in one housing. Due to its optimized system efficiency, high power density, and very low noise emissions, it is extremely well-suited for packaging systems. Together with its simple Plug-&-Play commissioning, the complete DuoDrive solution results in a significant reduction in Total Cost of Ownership (TCO) compared to other drive systems. 

Advantages

  • Latest generation permanent magnet synchronous motor (PMSM) integrated in a single-stage helical gear unit housing
  • Reduced Total Cost of Ownership and fast Return on Investment
  • Compact, smooth body design for durability and space savings
  • Available with IP69K surface treatment


Gross_DuoDrive_SPS2021

NORDAC ON/ON+ Variable Frequency Drives

NORDAC ON/ON+ VFDs were developed to meet the special requirements of horizontal conveyor technology and for use with the new IE5+ synchronous motor (NORDAC ON+). They are characterized by an integrated Ethernet interface, full Plug-&-Play capabilities, and a very compact design. NORDAC ON/ON+ variable frequency drives are a reliable, economic solution for IIoT environments.

Highlights

  • Performance: Up to 4 hp
  • Protection class: IP55, IP66
  • Wall-mount or motor-mount

Advantages

  • Plug-&-Play solution for fast commissioning
  • Operation of asynchronous and synchronous motors
  • PLC functionality for drive-related functions (PLC onboard)
  • Compact, space-saving design due to integration of Ethernet communication

 

SK90_NORDAC_ON_ventilated_800x480px

IE5+ Ultra High-Efficiency Synchronous Motors

The new generation of NORD IE5+ synchronous motors feature a compact, hygienic design with smooth surfaces for high corrosion resistance and easy cleaning (TENV design) or a finned version for optimized heat dissipation (TEFC design). These motors are available with IP69K surface treatment (when supplied as a complete gear unit). A motor-integrated encoder comes standard and an integrated mechanical brake is optional.

Highlights

  • Performance: 0.5 - 5 hp
  • Worldwide approvals and acceptance
  • Flexible motor mounting: direct mounting, NEMA, IEC

Advantages

  • Highest operational efficiency with IE5+ technology
  • Reduction of variants through constant torque over a wide speed range
  • Easy to clean and corrosion-resistant
  • Fanless motor design
  • Reduced TCO and fast ROI
  • Non-ventilated variant (TENV) for hygienic wash-down areas
  • Ventilated variant (TEFC) with a high overload capacity
  • Fully matched NORD modular system solution with gear unit, motor, and variable frequency drive

 

IE5_SK90F3_800x480px

LogiDrive®

With LogiDrive, NORD delivers an energy efficient, low maintenance solution with a flexible, modular design and maintains efficiency event at partial load and low speeds. This makes LogiDrive especially effective for high-volume warehousing, manufacturing, and packaging systems.

The LogiDrive solution includes:

  • High efficiency 2-stage bevel gearbox
  • IE3, IE4, or IE5+ motor
  • Decentralized variable frequency drive
  • Power plug connector
  • M12 connectors
  • Incremental encoder
  • Pre-assembled cables
  • High overload capacity
  • Standardized hollow shaft diameters


As a complete package, LogiDrive provides flexibility, increased energy efficiencies, and can reduce variants to improve ROI. The VFDs and IE5+ motors support large speed ranges to deliver automation for stacker cranes, automated guided vehicles, a wide variety of conveyors, and more.

 

LogiDrive_SK250E_800x480px

Condition Monitoring for Predictive Maintenance

The Industrial Internet of Things (IIoT) is ushering in a new era that focuses on the acquisition and accessibility of data from intelligent, connected devices. Analyzing this data can provide valuable insight to increase operational efficiency, reduce costs, and accelerate processes.

With condition monitoring, drive and status data are recorded periodically or continuously to optimize the operational safety and efficiency of machines and plants. Important information can be derived from the data analysis  to proactively maintain systems, reduce downtime, and increase the efficiency of the entire plant.

Advantages

  • Early detection and avoidance of undesired operating conditions
  • Avoidance of unplanned downtimes
  • Time-based maintenance is replaced by status-based maintenance
  • Machinery and plant downtimes can be planned based on drive and process data
  • Reduction of service and material costs
  • Longer service life of components and machines
  • Increased system availability

 

Condition Monitoring_EN