airportshow 2026

THE FUTURE OF AIRPORT INNOVATION STARTS HERE

12th to 14th October 2026
Dubai, United Arabian Emirates
GATE Stand

Learn more

airportshow 2026

NORD DRIVESYSTEMS is one of the industry leaders in drive technology worldwide - for mechanical and electronic solutions. In addition to our headquarters in Bargteheide near Hamburg, we are represented in over 60 countries around the world with assembly plants and service centers.

Would you like to learn more about NORD products and solutions? Then visit us at our booth. We look forward to seeing you.

Get in contact with us!

Do you have any questions?
Fill in the form and we will contact you.

Get in touch with us!

NordacFusion_500x500px

NORDAC FUSION

Solution space for post & parcel, airport, and warehouse with PROFIsafe and FsoE.

NordacOn_ProfiSafe-EtherCat_500x500px-335748

NORDAC ON/ON+

VFDs built to meet the requirements of horizontal conveyor technology. With PROFIsafe and FsoE.

LogiDrive_Teaser_500x500px

LogiDrive

Solution space for post & parcel, airport and warehouse.

Kegelradgetriebe_IE5_Motor_mit_Haube(37297)_en-GB-900x900

IE5+ Synchronous Motor

IE5+ motors provide consistent efficiency, even at partial loads and low speeds.

NordEco_500x500px

NORD ECO / TCO

Choosing the right drive ensures long-term business success and achieve cost savings over service life.

Link_ProfiSafe_EtherCat_500x500px-335747

NORDAC® LINK

Product portfolio supplement for drive electronics with PROFIsafe.

The new NORDAC FUSION with NORDAC ON

The compact drive solution for dynamic applications

With the new NORDAC FUSION, we offer powerful, compact, sensorless drive solutions for maximum design freedom. Our IE3 asynchronous motors or IE5+ synchronous motors are combined with our decentralized frequency inverter NORDAC ON, available in the versions ON, ON+, and ON PURE.

How you benefit:

  • Extensive safety functions are integrated and can be implemented without encoders, reducing cabling requirements.

  • The frequency inverters have Ethernet on board, allowing them to be seamlessly integrated into existing networks. 

  • Using the sensorless CFC open-loop injection control, the NORDAC FUSION achieves short ramp times and 150% overload – ideal for dynamic applications.
NordacFusion_805x578px

NORDAC ON/ON+

Produktbild_NORDAC ON_465x280px

NORDAC ON/ON+ VFDs were developed to meet the special requirements of horizontal conveyor technology and for use with the new IE5+ synchronous motor (NORDAC ON+). They are characterized by an integrated Ethernet interface, full Plug-&-Play capabilities, and a very compact design. NORDAC ON/ON+ variable frequency drives are a reliable, economic solution for IIoT environments.

Advantages

  • Plug-&-play solution for quick commissioning
  • Operation of asynchronous and synchronous motors
  • Multi Ethernet Chip
  • Compact, space-saving design through integration of Ethernet communication
  • Economical series product for your conveyor technology

LogiDrive®

Solution space for Post & Parcel, Airport and Warehouse

The applications and requirements of our customers are very individual. We offer proven, secure solutions for many applications in the logistics industry.

Whether your focus is on efficiency, low number of variants, software solutions or predictive maintenance, we have a solution for you.

We call it solution spaces. Proven solutions for common applications with different objectives. Here you will find proven solutions for Airport, Post & Parcel and Warehouse. You have the option of implementing them 1:1 in your facilities or customizing your solution with our large modular system.

logimat_2025_contentimagelarge770x0-1
Kegelradgetriebe_IE5_Motor_mit_Haube(37297)_en-GB

Cost reduction through efficient energy-saving motors

Customer benefits

  • Optimised total cost of ownership (TCO) and short payback time (ROI)
  • Highest efficiency due to IE5+
  • Reduction of variants possible due to constant torque over a wide speed range
  • Modular NORD product system - can be combined with the complete portfolio of NORD gear units and electrical drive technology
  • Compact design in the smallest of installation spaces
  • High dynamics and overload capacity

 

Features

  • Motor concept with 0.35 - 3.7 kW
  • Modular and scalable motor design
  • Modular design can be combined with all NORD gearboxes and inverters; system solution from a single source in which all parts are seamlessly matched to each other
  • Reduction of variants and high power density possible in one housing
  • Flexible motor mounting: NEMA, IEC possible

 

Technical properties

  • Permanent magnet synchronous motor (PMSM) of the latest generation
  • Size 71 for power range 0.35 - 3.7 kW
  • Motor torque: 1.6 - 14.7 Nm
  • Speed: 0 to 2,400 min-1
  • Optionally available with IP69K
  • Motor-integrated encoder as standard, integrated mechanical brake optional

 

 

Energy & CO₂ – emissions optimisation

NORD Eco Koffer_ 164466

Get to know your application!

Choosing the right drive ensures long-term business success. NORD ECO Service helps you find the most energy-efficient solution for your application.

Our consulting concept

  • Analysis of the installed drives with regard to energy efficiency
  • Dimensioning and number of variants
  • Determination of energy consumption at relevant points in the system
  • Comparative measurements to verify possible energy savings
  • Preparation of a results report
  • Recommendation of an energy efficiency concept that meets the requirements of the application


Advantages

  • Holistic analysis of your drive systems
  • Identification of energy saving potentials
  • Evaluation of the economic advantages of an optimal drive technology
  • Customized solutions for
    Reduction of life cycle costs
  • Evaluation of CO₂ savings

 

Total Cost of Ownership (TCO)

Our goal is to reduce the total cost of ownership (TCO). This includes all costs associated with the purchase, operation and recycling of a drive system. By using highly efficient technologies in conjunction with a consistent reduction of variants and standardization, life cycle costs can be significantly optimized. NORD offers a wide range of innovative products and services to help you optimize the total cost of ownership of your plant.

Cost reduction

 

85% of the life cycle costs of a drive result from its operation: energy costs, administrative costs, service and maintenance costs, training and documentation, personnel costs, spare parts stocking as well as failures and downtimes, but also costs for recycling and disposal. Aspects such as energy efficiency, operational reliability, maintenance effort and variant reduction are therefore of central importance in TCO optimization. The long service life and low maintenance requirements of the NORD drive systems also have a particularly positive effect on the reduction of total costs.

NORD supports you in 

  • Evaluation of savings potentials
  • Increasing the efficiency of your plant
  • Reduction of CO2 emissions
  • Reduction of service and maintenance costs
  • Reduction of drive variants

 

NORD Drive Technology Optimizes TCO

An extremely effective measure to reduce the total cost of ownership is the use of highly efficient synchronous motors. These motors developed by NORD have an efficiency class that is in some cases better than IE5. The current standard in Europe is efficiency class IE3.

Save energy, optimize costs: 

  • Through NORD electric motors that are significantly more efficient than the standard (up to IE5+). 
  • Through geared motors with high efficiencies and excellent overload capacity 
  • Backup and recovery function for easy handling of drive parameters
  • Frequency inverters with energy-saving functions for partial load and partial speed ranges.
  • This together results in a fast return on investment (ROI)
TCO_EN_Alpha

NORDAC LINK 

Field Distribution System as frequency inverter and motor starter

HubSpot_NORDAC LInk_Profisafe.

Intralogistics and conveyor technology require drive solutions which can be simply installed and are easily accessible during operation and if maintenance is required. The NORDAC LINK Field Distribution System supplements the NORD DRIVESYSTEMS product range with frequency inverters and motor starters for flexible, decentralized installation in the field. 

  • Flexible configuration and function - freely configurable according to requirements and the application.
  • Available as frequency inverters (up to 10 HP) and motor starters (up to 5 HP)
  • Fast commissioning due to simple operation
  • Simple and reliable plug-in capability
  • Simplified system maintenance due to integrated maintenance switch and local manual control facility
  • Can be integrated into all common bus systems