ALLPacK Indonesia 2026

The 25rd International Exhibition on Processing, Packaging, Automation, Handling for Food & Beverage, Pharmaceutical and Cosmetic


20th - 23rd October 2026
JIExpo Kemayoran, Jakarta - Indonesia
Hall D1, Booth DJ007

Learn more

ALLPacK Indonesia 2026

NORD DRIVESYSTEMS is one of the industry leaders in drive technology worldwide - for mechanical and electronic solutions. In addition to our headquarters in Bargteheide near Hamburg, we are represented in over 60 countries around the world with assembly plants and service centers.

Would you like to learn more about NORD products and solutions? Then visit us in hall D1 at booth DJ007. We look forward to seeing you.

Get in contact with us!

Any further questions?
Please fill out and submit the form on the right and we'd be happy to speak with you further.

Get in contact with us!

NORDBLOC.1_SK180E_500x500px

NORDBLOC®.1 Single Stage Inline Gear Units

Quiet, reliable performance, and cleanliness.

SK3282-blau_500x500

UNICASE parallel gear motor

Slim and powerful.

Universal_Worm_SI

UNIVERSAL SI worm gear units

Modular and flexible.

LogiDrive_SPS2021_500x500px

LogiDrive

Cost savings through green energy saving motors.

campaign_motiv_modular_system_static_highresolution_1x1

Modular Product System

Complete drive solutions from a single source

Unicase_Helical_Inline_Gear_Unit_1x1

UNICASE helical inline geared units

The robust all-rounder.

NORDBLOC®.1 Inline Gear Units

Quiet, reliable performance, and cleanliness characterize NORDBLOC®.1 gear units. These innovative gear units do not have bore plugs or assembly covers, and their smooth surface prevents pooling of liquids and solids.

NORD's special molecular conversion process ensures aluminum alloy drive equipment has all the surface protection heavy wash-down applications demand. Corrosion-resistant, easy to clean, lightweight, durable, dissipates heat more effectively than stainless steel, and will not flake.

Highlights

  • Performance: 0.16 - 50 HP
  • Torque range: 266 - 29,207 lb-in
  • Ratio: 1.07 - 456.77:1

Advantages

  • High strength, torsionally rigid housing
  • Keyless shaft designs with Shrink Disc and GRIPMAXX™
  • Long service life due to reinforced bearings
  • High output torque
  • Greater reliability with low maintenance requirements
  • Corrosion resistant aluminum alloy housing
  • High radial and axial load bearing capacity
  • Efficient, infinite life gearing

 

NORDBLOC.1_SK180E_800x480px

Unicase Parallel Shaft Gear Units

SK3282-blau

In combination with central or decentralised frequency inverters, parallel shaft geared motors provide ultimate efficiency and economy for a wide range of system solutions. The UNICASE housing concept guarantees long life cycles and low maintenance.

Advantages

  • Slim design for space-saving installation
  • Robust grey cast iron housing
  • High efficiency for low operating costs
  • Various bearing concepts guarantee high axial and radial load capacities
  • Quiet running
  • Robust design for long life and easy maintenance
  • Optional: Drywell version for mixers and agitators
  • Cheap to run thanks to low maintenance
  • Application-specific versions

 

UNIVERSAL SI worm gear units

UNIVERSAL.SI(36896)_de-DE

UNIVERSAL SI worm gear units provide a high power density and are extremely compact. They are characterised by having low-noise torque transmission. Due to the simple but effective design they provide considerable installation space advantages in comparison with other gear unit types.

Advantages

  • High overload capacity
  • Application-specific versions
  • Soft and quiet running
  • Aluminium housing version for low weight
  • Optional 10:1 helical pre-stage and double worm gear unit
  • Modular, flexible and versatile application
  • Output shaft bearing for high load capacities

LogiDrive

Cost savings through reduction of geared motor versions

LogiDrive is an energy efficient, maintenance-friendly and standardized solution for intralogistics and airport applications. The solution consists of an efficient gearbox, IE4 permanent magnet synchronous motor and a decentralized variable frequency drive. Gear unit standardization minimizes the number of geared motor versions required for the task, achieving considerable savings for spare part stocks. The variable frequency drive and IE4 motor support large speed ranges through a single gearbox & motor combination. Installation of the NORDAC LINK field distributor close to the motor, in combination with the decentralized drive with plug & play technology make installation and maintenance a breeze. Efficient operation at partial load and low speeds make this the ideal solution for high-volume intralogistics systems.
Gross_LogiDrive_SPS2021

NORD Product Modular Systems

nord_modular_system_contentimagelarge770x0

Since 1965, our customers from over 100 industries have had the opportunity to use complete drive solutions from a single source.
The extensive NORD modular product system offers optimally matched systems consisting of gear units, electric motors, and drive electronics and solves every drive task thanks to scalable functions.


Complete drive solutions from a single source

  • FLEXIBLE: With the NORD modular product system, we create flexible drive solutions that are precisely adapted to your needs. Variant reduction and energy and cost efficiency are topics that your NORD consultant takes into account when putting together an individual solution from a standardized modular system.
  • AVAILABLE: We enable fast availability of NORD products and spare parts through our local subsidiaries in 36 countries worldwide. We offer competent advice and reliable service on site in your local language. We supply complete system solutions so that you can reliably implement your projects
  • RELIABLE: Our competent employees plan your system to fit exactly with the modular NORD product system, so that fast commissioning, simple maintenance and safe operation can be ensured

With NORD, you have a reliable partner at your side who will provide you with competent and solution-oriented advice from the very beginning and on site worldwide.

Unicase Helical Inline Gear Units

103755

Functionality with tradition. NORD helical gear units have been produced according to the tried and tested UNICASE housing principle since the 1980s and are characterised by low maintenance and a long service life.

  • Solid shaft gear units
  • Foot- or flange-mounted
  • Coaxial gear units


Advantages

  • High efficiency for low operating costs
  • Compact design means low space requirements
  • Robust grey cast iron housing
  • High axial and radial load capacities enable safe operation
  • Quiet running
  • Application-specific versions