Central Canada Resource Expo 2026

Discover the Northern Ontario’s leading event connecting professionals from the mining and energy sectors

September 9th - 10th September 2026
Fort William Gardens , Thunder Bay
Arena 2, Front 02 location

Learn more

Central Canada Resource Expo

NORD DRIVESYSTEMS is one of the industry leaders in drive technology worldwide - for mechanical and electronic solutions. In addition to our headquarters in Bargteheide near Hamburg, we are represented in over 60 countries around the world with assembly plants and service centers including Brampton Ontario.

Would you like to learn more about NORD products and solutions? Then visit us at our booth. We look forward to seeing you.

Get in contact with us!

Do you have any questions?
Fill in the form and we will contact you.

Get in touch with us!

digital-trade-fair.nord.comhubfsTrade_Show_Maxxdrive_500x500px-1

MAXXDRIVE® Industrial Gear Units

Ideal for Heavy Duty Applications.

Unicase_Helical_Inline_Gear_Unit_1x1

UNICASE helical inline geared units

The robust all-rounder.

Nord_Ruehren_Mischen__Teaser500x500px

Drive solutions for the mixer industry

Thanks to their compact shaft arrangement, MAXXDRIVE® XJ industrial gear units from NORD are suitable as a drive solution for twin-shaft mixers

Trade_Show_90.1_bevel_500x500px

90.1 Helical Bevel Units

Highly efficient, versatile, and ready to power countless high-demand applications.

reference-bulk-material-handling-techmi-1_500x500px

Industrial Gear Units

When Ruggedness Matters.

mynord-teaser

Customer portal myNORD

Our optimised customer portal gives you practical and fast support in your daily work.

Trade_Show_Gripmaxx_500x500px1

Introducing GripmaxxTM

Cost efficient Sleeve System.

MAXXDRIVE® Industrial Gear Units

NORD MAXXDRIVE® Industrial Gear Units provide high output torques from 15,000 Nm to 282,000 Nm and are perfect for use in heavy duty applications such as agitators, conveyor belt drives, mixers, mills, drums or crushers.

Industrial gear units are available as helical gear units or bevel gear units. They are constructed with the UNICASE housing which was developed by us and can accommodate large roller bearings, which guarantee a long service life. By the way: NORD is the industrial gear unit manufacturer with the world's largest industrial gear units in a UNICASE housing.

  • Powerful: NORD industrial gear units offer very high output torques up to 282,000 Nm.
  • Long service life: Optimised geometries ensure excellent load capacity, long life and low noise.
  • Robust: Our industrial gear units are equipped with high quality, low friction bearings and an especially torsionally rigid one-piece UNICASE housing.
  • Flexible: The gear units can be combined with all of our electric motors.
Maxxdrive_800x480px
103755

Unicase Helical Inline Gear Units

Functionality with tradition. NORD helical gear units have been produced according to the tried and tested UNICASE housing principle since the 1980s and are characterised by low maintenance and a long service life.

  • Solid shaft gear units
  • Foot- or flange-mounted
  • Coaxial gear units


Advantages

  • High efficiency for low operating costs
  • Compact design means low space requirements
  • Robust grey cast iron housing
  • High axial and radial load capacities enable safe operation
  • Quiet running
  • Application-specific versions

 

Customised drive solutions for the mixer industry

In industry, twin-shaft mixers ensure the uniform mixing of heavy materials. This requires precise synchronisation of two mixer shafts rotating parallel to each other. MAXXDRIVE® XJ industrial gear units from NORD realise exactly this. Thanks to their J-mount, they enable two gear units to be connected via additional input shafts including a flexible coupling. This drive solution allows the mixer shafts to run synchronously and compensates for misalignment. Thanks to its robust design, it ensures operation even under the changing and shock loads of the application.

Advantages

  • Powerful with very high output torques of up to 282,000 Nm
  • Low maintenance costs due to easily accessible lubrication points
  • High operational reliability thanks to low-friction bearings and torsion-resistant one-piece BLOCK housing
  • Long service life thanks to geometries optimised for high load capacity
  • Can be combined in many ways with components from the NORD modular product system
  • Variable system that can be adapted to specific mixer shaft distances
Mischwerk_Bild
90.1_bevel_800x480px

90.1 Helical Bevel Gear Units

The 90.1 Helical Bevel gearboxes feature cast iron UNICASE™ housing, infinite life gearing, high axial and radial load capacity, minimum backlash, and efficient performance. Available in 11 sizes with a torque range of up to 442,5000 lb-in, these efficient, versatile units are adaptable to countless applications. Heavy duty bearing and spread bearing/flange mount designs provide increased load capacity and extended service life.

Highlights

  • Performance: 0.16 - 268 HP
  • Torque range: 1,593 - 442,537 lb-in
  • Ratio: 8.04 - 13,432.68:1

Advantages

  • Foot, flange, or shaft mounted
  • Hollow or solid shaft, keyless bore options
  • Keyless shaft designs with Shrink Disc and GRIPMAXX™
  • Long service life, low maintenance
  • Various bearing designs for high axial and radial load capacities


Industrial Gear Units by NORD: Proven Performance Where Ruggedness Matters

Industrial gear units provide the power needed to move loads weighing several metric tons. In heavy-duty applications, they must typically operate precisely 24/7 under demanding environmental conditions without unplanned downtime. Industrial gear units by NORD DRIVESYSTEMS ensure this with their robust design and application-specific adaptability. They set the standard when it comes to heavy-duty performance.

Their strengths:

  • Robust and reliable. These industrial gear units offer drive torques ranging from 6,800 to 282,000 Nm. Their torsionally rigid monoblock housings withstand radial and axial loads. With large rolling bearings and precisely aligned gears, the design ensures exceptionally smooth operation. This makes NORD industrial gear units particularly durable.
  • Flexible and adaptable. With four product series, multiple mounting positions and mounting surfaces, as well as numerous features and options from our modular product system, industrial gear units by NORD can be tailored precisely to your application. This enables optimal operation with high efficiency, low wear, and a long service life.
  • Global service and availability. We assist you in designing your industrial gearbox to meet your specific application requirements. We ensure smooth operation through our technical support—thanks to our global network spanning over 80 countries. This guarantees you short delivery times—for both standard and custom solutions.
reference-bulk-material-handling-techmi-1
myNORD

Customer Portal myNORD

Discover your savings potential

With the NORD ECO-Box, you get a detailed insight into the consumption of your system and uncover opportunities to reduce your energy requirements by analysing the results.

Our advisory concept

Primarily, the NORD ECO service shows the savings potential of your application in order to optimise energy consumption for lower CO₂ emissions as well as cost savings. Our consulting concept is based on many years of experience in the production of electric motors and cooperation with customers from over 100 industries. This accumulated knowledge is continuously incorporated into the further development of our drives so that we can offer you suitable products for application optimisation.

Introducing: Gripmaxx™

The NORD Gripmaxx™ sleeve system features a keyless design with cold-formed shafts. The Gripmaxx system is initially installed as a keyless press fit, which minimizes the risk of friction corrosion. The Gripmaxx™ system is disassembled from the outside of the machine, eliminating the need to worry about a multitude of moving parts.

How you benefit:

  • No costs for keying the shaft
  • Shorter installation and maintenance times with lower operating costs
  • Fewer required gearbox sizes while still offering a wide range of bore sizes, resulting in lower inventory costs


Ideal for:

  • The Gripmaxx™ system is ideal for retrofitting gearboxes, as customer requirements for solid shafts often exceed standard specifications.
CLINCHER_GRIPMAXX_800x480px