14 - 19 May 2022 Frankfurt/Main, Germany
Hall 9.1, Booth B72
You will find our innovative drive solutions in Hall 9.1, Booth B72.
We are looking forward to meeting you!
You don't have a ticket yet?
Then use the form on the right to conveniently
request your code for a free ticket.
DuoDrive is a revolutionary integrated gear unit/motor concept with hygienic washdown design. It combines a high-efficiency IE5+ motor with a single-stage helical gear unit in one housing. Due to its optimized system efficiency, high power density, and very low noise emissions, it is extremely well-suited for airport baggage handling systems. Together with its simple Plug-&-Play commissioning, the complete DuoDrive solution results in a significant reduction in Total Cost of Ownership (TCO) compared to other drive systems.
NORDAC ON/ON+ VFDs were developed to meet the special requirements of horizontal conveyor technology and for use with the new IE5+ synchronous motor (NORDAC ON+). They are characterized by an integrated Ethernet interface, full Plug-&-Play capabilities, and a very compact design. NORDAC ON/ON+ variable frequency drives are a reliable, economic solution for IIoT environments.
The new generation of NORD IE5+ synchronous motors is manufactured in-house for use in intralogistics as well as in the food and beverage industry. Our motors feature a compact and hygienic design in a very small space and thus ensure high corrosion resistance and easy cleaning.
The NORDAC PRO is the frequency inverter for every drive task. In the basic version SK 500P, the NORDAC PRO already offers great versatility. The advanced version SK 530P supplements this scope and can be functionally expanded by SK CU5 option modules. For efficient connection to Ethernet-based controllers, the SK 550P has an integrated multi-protocol Ethernet interface.
An elemental part of the „Total Cost of Ownership“(TCO) are, next to the investment cost, the costs for operation. These costs mainly consist of energy costs, costs for administration as well as costs for logistics and stocks. The enhancement of the energy efficiency and the reduction of variants are key for optimizing the economics of the plant.
NORD’s permanent magnetic synchronous IE4 motors (PMSM) are highly energy efficient and can decrease the operational costs significantly. Even in operating points with partial load and speed, as they occur often in conveying applications, NORD’s PMSM motors waste only few energy.
By reducing variants, the operational costs can be reduced additionally by cutting expenditures for administration and spare part stocks.
Eventually, minimized operational costs lead to annual financial savings and thus enhance the economics of the plant.