July 16th to 19th 2025
Convention & Exhibition Centre
Grand City – Surabaya
Booth 818
NORD DRIVESYSTEMS is one of the industry leaders in drive technology worldwide - for mechanical and electronic solutions. In addition to our headquarters in Bargteheide near Hamburg, we are represented in over 60 countries around the world with assembly plants and service centers.
Would you like to learn more about NORD products and solutions? Then visit us at booth 818. We look forward to seeing you.
Any further questions? Please fill out and submit the form on the right and we'd be happy to speak with you further.
Our optional SK TU4-PNS module provides additional safety. Safe inputs and outputs can be connected to the application via connectors. In addition, a rotary encoder can be connected to monitor the safe drive solution. In combination with a safety PLC, drive electronics offer reliable communication via PROFIsafe via PROFINET.
You can easily integrate functions such as Safely Limited Speed (SLS), Safe Direction (SDI) or Safe Operation Stop (SOS) and in this way reach SIL 3 (Safety Integrity Level 3) or PLe (Performance Level E) Category 4.
With LogiDrive, NORD delivers an energy efficient, low maintenance solution with a flexible, modular design and maintains efficiency event at partial load and low speeds. This makes LogiDrive especially effective for high-volume warehousing, manufacturing, and packaging systems.
The LogiDrive solution includes:
As a complete package, LogiDrive provides flexibility, increased energy efficiencies, and can reduce variants to improve ROI. The VFDs and IE5+ motors support large speed ranges to deliver automation for stacker cranes, automated guided vehicles, a wide variety of conveyors, and more.
Intralogistics and conveyor technology require drive solutions which can be simply installed and are easily accessible during operation and if maintenance is required. The NORDAC LINK Field Distribution System supplements the NORD DRIVESYSTEMS product range with frequency inverters and motor starters for flexible, decentralized installation in the field.
In customer projects, NORD DRIVESYSTEMS always aims to reduce Total Cost of Ownership (TCO) for the customer as much as possible. TCO includes all costs associated with the purchase, operation and recycling of a drive system. By using highly efficient technology in combination with a consistent version reduction and standardisation, a significant optimisation of life cycle costs is possible. NORD offers a wide range of innovative products and services, assisting drive technology customers in reducing their system’s Total Cost of Ownership.
85% of a drive’s life cycle costs are incurred during operation: Energy costs, administrative costs, service and maintenance costs, training and documentation, personnel costs, spare part stocking as well as failures and downtimes but also costs for recycling and disposal. Aspects like energy efficiency, operational reliability, maintenance costs and version reduction are therefore essential for TCO optimisation. The long service life and the low maintenance of NORD drive systems also have an especially positive impact on the reduction of the Total Cost of Ownership.
NORD supports you with
A most effective measure for reducing the Total Cost of Ownership is the use of highly effective synchronous motors. Developed by NORD, these motors have an efficiency class that is sometimes even better than IE5. The current standard in Europe is efficiency class IE3.
Save energy, optimise costs:
Functionality with tradition. NORD® helical gear units have been produced according to the tried and tested UNICASE™ housing principle since the 1980s and are characterized by low maintenance and a long service life.
UNIVERSAL SI worm gear units provide a high power density and are extremely compact. They are characterised by having low-noise torque transmission. Due to the simple but effective design they provide considerable installation space advantages in comparison with other gear unit types.
The 90.1 Helical Bevel gearboxes feature cast iron UNICASE™ housing, infinite life gearing, high axial and radial load capacity, minimum backlash, and efficient performance. Available in 11 sizes with a torque range of up to 442,5000 lb-in, these efficient, versatile units are adaptable to countless applications. Heavy duty bearing and spread bearing/flange mount designs provide increased load capacity and extended service life.