PIPOC 2025

TRANSFORMING TODAY
EMPOWERING TOMORROW
THROUGH INNOVATION


18th to 20th November 2025

Kuala Lumpur, Malaysia
Hall 1&2, Booth 080-081

Get more information

Meet us at PIPOC 2025

NORD DRIVESYSTEMS is one of the industry leaders in drive technology worldwide - for mechanical and electronic solutions. In addition to our headquarters in Bargteheide near Hamburg, we are represented in over 60 countries around the world with assembly plants and service centers.

Would you like to learn more about NORD products and solutions? Then visit us at booth 080-081. We look forward to seeing you.

Get in contact with us!

Any further questions?
Please fill out and submit the form on the right and we'd be happy to speak with you further.

Get in contact with us!

Trade_Show_Maxxdrive_500x500px

MAXXDRIVE®
Industrial Gear Units

Ideal for Heavy Duty Applications

Trade_Show_IE3_500x500px

NORD IE3 asynchronous motors

Cost reduction through efficient energy-saving asynchronous motors 

 

SK3282-blau_500x500-1

NORD UNICASE

One of the most important innovation in gearbox contruction

NXD_tupH_mit_Logo_500x500px

NXD tupH®

Finishing for aluminium surfaces, particularly suitable for high hygiene requirements.

MAXXDRIVE® Industrial Gear Units

NORD MAXXDRIVE® Industrial Gear Units provide high output torques from 15,000 Nm to 282,000 Nm and are perfect for use in heavy duty applications such as agitators, conveyor belt drives, mixers, mills, drums or crushers.

Industrial gear units are available as helical gear units or bevel gear units. They are constructed with the UNICASE housing which was developed by us and can accommodate large roller bearings, which guarantee a long service life. By the way: NORD is the industrial gear unit manufacturer with the world's largest industrial gear units in a UNICASE housing.

  • Powerful: NORD industrial gear units offer very high output torques up to 282,000 Nm.
  • Long service life: Optimised geometries ensure excellent load capacity, long life and low noise.
  • Robust: Our industrial gear units are equipped with high quality, low friction bearings and an especially torsionally rigid one-piece UNICASE housing.
  • Flexible: The gear units can be combined with all of our electric motors.
Composing MAXXDRIVE_XD

New Generation of NORD Asynchronous Motors

The optimisation of the motor series includes many details that lead to an improvement in function, assembly and service of the motors. This includes the design update of the fan cover that is now quick to assemble and disassemble thanks to the simple click mechanism as well as the optimised incremental encoder assembly. It allows retrofitting the incremental encoder.

NORD standard asynchronous motors fulfil all common efficiency regulations, are available in all international standards and are available with various options such as:

  • Brakes (BRE), Double brake (DBR+), Incremental encoder (IG), External fan (F)
  • Motor protection: Temperature sensor (TF), Thermostat (TW), Anti-condensation heater (SH)
  • Motor connection: Motor plug connection (MS)
NORD_IE3_asynchronous_motor

UNICASE Bevel gear Motor

Powerfull and proven: NORD Bevel Geared Motors are the best choice wherever high speed ratios and torques are required. Our drive systems, consisting of an electric motor and a bevel gear unit, are especially suitable for use on conveyor belts and other applications. UNICASE Bevel Gear Units are available in various sizes and application-specific versions.

Variants

  • Solid and hollow shaft (key, GRIPMAXX™, shrink disc)
  • Bolt-on-, flange- and foot-mounted
  • Angled gear units

Technical features and advantages

  • Power range: 0.12 kW – 200 KW
  • Torque: 180 Nm – 50,000 Nm
  • High efficiency for low operating costs
  • Robust design for long life and easy maintenance
  • tried and tested UNICASE housing principle
  • Various bearing concepts for high axial and radial load capacities

UNICASE Parallel Gear Motor

Graduated into 15 sizes, NORD Parallel Shaft Geared Motors cover a wide range of torques. With their robust and space saving design they are highly suitable for use in applications with confined installation spaces. The flexibility of parallel shaft gear units is essentially due to the compact UNICASE housing. In combination with central or decentralised frequency inverters, parallel shaft geared motors provide ultimate efficiency and economy for a wide range of system solutions and low operating costs.

Variants

  • Solid and hollow shaft (key, GRIPMAXX™, shrink disc)
  • Bolt-on-, flange- and foot-mounted version and CEMA screw conveyor version
  • Parallel shaft gear units

Technical features and advantages

  • Power range: 0.12 kW – 200 kW
  • Torque: 110 Nm – 100,000 Nm
  • high axial and radial load capacities due to various bearing concepts
  • Quiet running
  • Cheap to run thanks to robust design and low maintenance
  • Optional NXD tupH surface treatment for maximum protection
103755

Unicase Helical Inline Gear Units

Functionality with tradition. NORD helical gear units have been produced according to the tried and tested UNICASE housing principle since the 1980s and are characterised by low maintenance and a long service life.

  • Solid shaft gear units
  • Foot- or flange-mounted
  • Coaxial gear units


Advantages

  • High efficiency for low operating costs
  • Compact design means low space requirements
  • Robust grey cast iron housing
  • High axial and radial load capacities enable safe operation
  • Quiet running
  • Application-specific versions

Finishing for aluminium surfaces NXD tupH®

With its NXD tupH® surface finish, NORD makes the surfaces of drive units with aluminium housings particularly corrosion-resistant. The NXD tupH finish consists of a base layer, which transforms the top layer of the aluminium body into a corrosion-resistant layer. The combination with a sealer achieves extreme resistance with better hardness compared to an untreated aluminium alloy.

This finish prevents flaking or corrosive infiltration, meaning that the protective effect remains intact even in the event of minor mechanical damage. The surface finish therefore offers major advantages when used in hygiene-critical areas in the food, beverage and packaging industries, as well as in the pharmaceutical and chemical industries. NXD tupH® surfaces are PFAS-free and food-compliant in accordance with the FDA, EU Regulation 1935/2004 and the regulations of Switzerland and the MERCOSUR countries.

Advantages

  • Not a coating, but a durable finish
  • Makes aluminium harder and resistant to acids and alkalis
  • Aluminium is lightweight, cost-effective and fully recyclable
  • Aluminium housings have better thermal conductivity than stainless steel, which reduces their maximum surface temperature
  • Ideal for use in hygiene-critical areas and industries
NXD_tupH_solo