Passenger Terminal EXPO 2026

The world’s leading international airport exhibition and conference returns to London

17th to 19th March 2026
London, United Kingdom
German Pavilion

Learn more

PTE World 2026

NORD DRIVESYSTEMS is one of the industry leaders in drive technology worldwide - for mechanical and electronic solutions. In addition to our headquarters in Bargteheide near Hamburg, we are represented in over 60 countries around the world with assembly plants and service centers.

Would you like to learn more about NORD products and solutions? Then visit us at our booth. We look forward to seeing you.

Free trade fair ticket!

Would you like to visit us at the trade fair but don't have a ticket yet? No problem, just follow the link below, fill out the form, and register for free admission to PTE World 2026.

Get in touch with us!

NordacFusion_500x500px

NORDAC FUSION

Solution space for post & parcel, airport, and warehouse

NordacOn_500x500px-1

NORDAC ON/ON+

VFDs built to meet the requirements of horizontal conveyor technology.

FunctionalSafety_500x500px

Functional safety extended

New safety functions for NORDAC ON and NORDAC LINK

Kegelradgetriebe_IE5_Motor_mit_Haube(37297)_en-GB-900x900

IE5+ Synchronous Motor

IE5+ motors provide consistent efficiency, even at partial loads and low speeds.

NordEco_500x500px

NORD ECO / TCO

Choosing the right drive ensures long-term business success and achieve cost savings over service life.

qr-code_Nord_DigitalerServics_D-1

Digital Services

Documentation and spare parts for your installed drive solution from NORD Drivesystems.

The new NORDAC FUSION with NORDAC ON

The compact drive solution for dynamic applications

With the new NORDAC FUSION, we offer powerful, compact, sensorless drive solutions for maximum design freedom. Our IE3 asynchronous motors or IE5+ synchronous motors are combined with our decentralized frequency inverter NORDAC ON, available in the versions ON, ON+, and ON PURE.

How you benefit:

  • Extensive safety functions are integrated and can be implemented without encoders, reducing cabling requirements.

  • The frequency inverters have Ethernet on board, allowing them to be seamlessly integrated into existing networks. 
  • Using the sensorless CFC open-loop injection control, the NORDAC FUSION achieves short ramp times and 150% overload – ideal for dynamic applications.
NordacFusion_805x578px

NORDAC ON/ON+

Produktbild_NORDAC ON_465x280px

NORDAC ON/ON+ VFDs were developed to meet the special requirements of horizontal conveyor technology and for use with the new IE5+ synchronous motor (NORDAC ON+). They are characterized by an integrated Ethernet interface, full Plug-&-Play capabilities, and a very compact design. NORDAC ON/ON+ variable frequency drives are a reliable, economic solution for IIoT environments.

Advantages

  • Plug-&-play solution for quick commissioning
  • Operation of asynchronous and synchronous motors
  • Multi Ethernet Chip
  • Compact, space-saving design through integration of Ethernet communication
  • Economical series product for your conveyor technology

Functional safety expanded

New safety functions for NORDAC ON and NORDAC LINK

The ongoing digitalization, automation, and decentralization of industry makes functional safety an indispensable aspect of NORD drive solutions. Our decentralized frequency inverters NORDAC ON and the latest version of NORDAC LINK have therefore received a comprehensive safety upgrade: In addition to STO and SS1, the safe motion functions SLS, SMS, and SSM are also integrated for safety-oriented monitoring of rotary motion. For the operation of plants and machines, this means: safe stopping and fast restarting.

The variants can be integrated via PROFIsafe or FSoE into a safety-related application in an existing Industrial Ethernet network. The desired Industrial Ethernet dialect is simply parameterized during commissioning. Stand-alone use is also possible, for example for a single-axis machine. In this case, the safety-related digital inputs of the inverters can also be used to integrate safety-related peripheral components. This allows emergency stop buttons, safety door switches, and light barriers to be connected directly – without any additional hardware, installation, or cabling.

The new safety profile at a glance:

  • STO: Safe Torque Off
  • SS1: Safe Stop 1
  • SLS: Safety Limited Speed – NEW
  • SMS: Safe Maximum Speed – NEW
  • SSM: Safe Speed Monitor – NEW
Funktionale_Sicherheit_EtherCAT

Cost reduction through efficient energy-saving motors

Customer benefits

  • Optimised total cost of ownership (TCO) and short payback time (ROI)
  • Highest efficiency due to IE5+
  • Reduction of variants possible due to constant torque over a wide speed range
  • Modular NORD product system - can be combined with the complete portfolio of NORD gear units and electrical drive technology
  • Compact design in the smallest of installation spaces
  • High dynamics and overload capacity
Kegelradgetriebe_IE5_Motor_mit_Haube(37297)_en-GB

 

 

 

Features

  • Motor concept with 0.35 - 3.7 kW
  • Modular and scalable motor design
  • Modular design can be combined with all NORD gearboxes and inverters; system solution from a single source in which all parts are seamlessly matched to each other
  • Reduction of variants and high power density possible in one housing
  • Flexible motor mounting: NEMA, IEC possible

 

Technical properties

  • Permanent magnet synchronous motor (PMSM) of the latest generation
  • Size 71 for power range 0.35 - 3.7 kW
  • Motor torque: 1.6 - 14.7 Nm
  • Speed: 0 to 2,400 min-1
  • Optionally available with IP69K
  • Motor-integrated encoder as standard, integrated mechanical brake optional
ECO_en

Energy & CO₂ – emissions optimisation

Get to know your application!

Choosing the right drive ensures long-term business success. NORD ECO Service helps you find the most energy-efficient solution for your application.

Our consulting concept

  • Analysis of the installed drives with regard to energy efficiency
  • Dimensioning and number of variants
  • Determination of energy consumption at relevant points in the system
  • Comparative measurements to verify possible energy savings
  • Preparation of a results report
  • Recommendation of an energy efficiency concept that meets the requirements of the application


Advantages

  • Holistic analysis of your drive systems
  • Identification of energy saving potentials
  • Evaluation of the economic advantages of an optimal drive technology
  • Customized solutions for
    Reduction of life cycle costs
  • Evaluation of CO₂ savings

 

Total Cost of Ownership (TCO)

Our goal is to reduce the total cost of ownership (TCO). This includes all costs associated with the purchase, operation and recycling of a drive system. By using highly efficient technologies in conjunction with a consistent reduction of variants and standardization, life cycle costs can be significantly optimized. NORD offers a wide range of innovative products and services to help you optimize the total cost of ownership of your plant.

Cost reduction

 

85% of the life cycle costs of a drive result from its operation: energy costs, administrative costs, service and maintenance costs, training and documentation, personnel costs, spare parts stocking as well as failures and downtimes, but also costs for recycling and disposal. Aspects such as energy efficiency, operational reliability, maintenance effort and variant reduction are therefore of central importance in TCO optimization. The long service life and low maintenance requirements of the NORD drive systems also have a particularly positive effect on the reduction of total costs.

NORD supports you in 

  • Evaluation of savings potentials
  • Increasing the efficiency of your plant
  • Reduction of CO2 emissions
  • Reduction of service and maintenance costs
  • Reduction of drive variants

 

NORD Drive Technology Optimizes TCO

An extremely effective measure to reduce the total cost of ownership is the use of highly efficient synchronous motors. These motors developed by NORD have an efficiency class that is in some cases better than IE5. The current standard in Europe is efficiency class IE3.

Save energy, optimize costs: 

  • Through NORD electric motors that are significantly more efficient than the standard (up to IE5+). 
  • Through geared motors with high efficiencies and excellent overload capacity 
  • Backup and recovery function for easy handling of drive parameters
  • Frequency inverters with energy-saving functions for partial load and partial speed ranges.
  • This together results in a fast return on investment (ROI)
TCO_EN_Alpha
qr-code_Nord_DigitalerServics_D-1

Digital Services

Advantages

  • Direct contact to
    • Service
    • Sales
  • Access to additional life cycle services
  • Paperless / flawless drive identification
  • Configuration data of installed drive solution
  • Time saving in spare part order
  • Order specific documentation of installed drive solution
    • Documentation always up to date
  • Firmware update information
  • New drive solution highlights


Simplified

  • Troubleshooting
  • Spare part search
  • Replacement prcourement


Life Cycle Services

  • Simplified asset management
  • Complete overview about installed drive solution
  • Overview about last maintenance status (Option Smart Check)
  • Backup of parameter sets via NORDCON App and BT Stick