Pump 2025 

Innovative Solutions to Water Industry Challenges in the 21st Century.

May 15th 2025
Telford, United Kingdom
Telford International Centre, Booth F66

Learn more now

Pump 2025 

NORD DRIVESYSTEMS is one of the industry leaders in drive technology worldwide - for mechanical and electronic solutions. In addition to our headquarters in Bargteheide near Hamburg, we are represented in over 60 countries around the world with assembly plants and service centers.

Would you like to learn more about NORD products and solutions?
Then visit us at booth F66. We look forward to seeing you.

Learn more now!

Do you have any questions? Fill out the form on the right and we will contact you.

Get in contact with us!

IE5_SPS2021_500x500px

Energy saving with the
IE5+ Synchronous Motor

IE5+ motors provide consistent efficiency, even at partial loads and low speeds.

Trade_Show_90.1_bevel_500x500px

90.1 Helical Bevel Units

Highly efficient, versatile, and ready to power countless high-demand applications.

digital-trade-fair.nord.comhubfsTrade_Show_Maxxdrive_500x500px-1

MAXXDRIVE® Industrial Gear Units

Ideal for Heavy Duty Applications.

SK200E_Teaser

NORDAC FLEX SK 200E Frequency Inverter

Greater flexibility, lower costs.

Nord_Eco_Teaser_500x500px

NORD ECO / TCO

Choosing the right drive ensures long-term business success and achieve cost savings over service life.

Cost reduction through efficient energy-saving motors

Kegelradgetriebe_IE5_Motor_mit_Haube(37297)_en-GB

Highlights

  • Performance: 0,35 kW - 4,0 kW
  • Efficiency class: IE5+
  • Certified for global use


Features

The new generation of NORD IE5+ synchronous motors is manufactured in-house for use in intralogistics as well as in the food and beverage industry. Our motors feature a compact and hygienic design in a very small space and thus ensure high corrosion resistance and easy cleaning.


Versions

  • Optionally available with IP69K
  • Certified for global use
  • Flexible motor mounting: direct mounting, NEMA, IEC
  • Constant high efficiency over the entire adjustment range

90.1 Helical Bevel Gear Units

The 90.1 Helical Bevel gearboxes feature cast iron UNICASE™ housing, infinite life gearing, high axial and radial load capacity, minimum backlash, and efficient performance. Available in 11 sizes with a torque range of up to 442,5000 lb-in, these efficient, versatile units are adaptable to countless applications. Heavy duty bearing and spread bearing/flange mount designs provide increased load capacity and extended service life.

Highlights

  • Performance: 0.16 - 268 HP
  • Torque range: 1,593 - 442,537 lb-in
  • Ratio: 8.04 - 13,432.68:1

Advantages

  • Foot, flange, or shaft mounted
  • Hollow or solid shaft, keyless bore options
  • Keyless shaft designs with Shrink Disc and GRIPMAXX™
  • Long service life, low maintenance
  • Various bearing designs for high axial and radial load capacities


90.1_bevel_800x480px

MAXXDRIVE® Industrial Gear Units

NORD MAXXDRIVE® Industrial Gear Units provide high output torques from 15,000 Nm to 282,000 Nm and are perfect for use in heavy duty applications such as agitators, conveyor belt drives, mixers, mills, drums or crushers.

Industrial gear units are available as helical gear units or bevel gear units. They are constructed with the UNICASE housing which was developed by us and can accommodate large roller bearings, which guarantee a long service life. By the way: NORD is the industrial gear unit manufacturer with the world's largest industrial gear units in a UNICASE housing.

  • Powerful: NORD industrial gear units offer very high output torques up to 282,000 Nm.
  • Long service life: Optimised geometries ensure excellent load capacity, long life and low noise.
  • Robust: Our industrial gear units are equipped with high quality, low friction bearings and an especially torsionally rigid one-piece UNICASE housing.
  • Flexible: The gear units can be combined with all of our electric motors.
Maxxdrive_800x480px

NORDAC FLEX SK 200 Frequency Inverter

The NORDAC FLEX is the most flexible frequency inverter from NORD and can be customised to all customer applications thanks to its scalable functions. Installation and maintenance of the NORDAC FLEX can be carried out quickly and easily thanks to the wide range of functions and simple parameter transfer via EEPROM memory.

SK200E(37050)_de-DE

Advantages

  • 4x digital input, 2x digital output, 2x analogue input
  • Optional In/Out extension
  • Functional safety: STO, SS1, SLS, SSR, SDI, SOS, SSM and PROFIsafe
  • Ethernet interface can be extended for each option module
  • Encoder interfaces: HTL, CANopen
  • Parameter structure compatible with all NORD frequency inverters
  • Parameterisation via plug-in control module, NORDCON software tool or app
  • 4 parameter sets can be switched directly online
  • Integrated brake rectifier for controlling the motor brake
  • Motor brake management, hoist functionality
  • 4-quadrant operation with integrated brake chopper
  • PLC functionality for drive-related functions
  • V/f control, current vector control in open-loop and closed-loop control mode
  • High-precision control and high overload behaviour for synchronous and asynchronous motors
  • POSICON integrated positioning mode and synchronous mode
  • Integrated mains filter

Energy & CO₂ – emissions optimisation

Get to know your application!

Choosing the right drive ensures long-term business success. NORD ECO Service helps you find the most energy-efficient solution for your application.

Our consulting concept

  • Analysis of the installed drives with regard to energy efficiency
  • Dimensioning and number of variants
  • Determination of energy consumption at relevant points in the system
  • Comparative measurements to verify possible energy savings
  • Preparation of a results report
  • Recommendation of an energy efficiency concept that meets the requirements of the application


Advantages

  • Holistic analysis of your drive systems
  • Identification of energy saving potentials
  • Evaluation of the economic advantages of an optimal drive technology
  • Customized solutions for
    Reduction of life cycle costs
  • Evaluation of CO₂ savings

ECO_en

Total Cost of Ownership (TCO)

Our goal is to reduce the total cost of ownership (TCO). This includes all costs associated with the purchase, operation and recycling of a drive system. By using highly efficient technologies in conjunction with a consistent reduction of variants and standardization, life cycle costs can be significantly optimized. NORD offers a wide range of innovative products and services to help you optimize the total cost of ownership of your plant.

Cost reduction

85% of the life cycle costs of a drive result from its operation: energy costs, administrative costs, service and maintenance costs, training and documentation, personnel costs, spare parts stocking as well as failures and downtimes, but also costs for recycling and disposal. Aspects such as energy efficiency, operational reliability, maintenance effort and variant reduction are therefore of central importance in TCO optimization. The long service life and low maintenance requirements of the NORD drive systems also have a particularly positive effect on the reduction of total costs.

NORD supports you in 

  • Evaluation of savings potentials
  • Increasing the efficiency of your plant
  • Reduction of CO2 emissions
  • Reduction of service and maintenance costs
  • Reduction of drive variants

 

NORD Drive Technology Optimizes TCO

An extremely effective measure to reduce the total cost of ownership is the use of highly efficient synchronous motors. These motors developed by NORD have an efficiency class that is in some cases better than IE5. The current standard in Europe is efficiency class IE3.

Save energy, optimize costs: 

  • Through NORD electric motors that are significantly more efficient than the standard (up to IE5+). 
  • Through geared motors with high efficiencies and excellent overload capacity 
  • Backup and recovery function for easy handling of drive parameters
  • Frequency inverters with energy-saving functions for partial load and partial speed ranges.
  • This together results in a fast return on investment (ROI)
TCO_EN_Alpha