nord-messe-logos_SMME

ARE YOU LOOKING FOR ENERGY-EFFICIENT DRIVE TECHNOLOGY?

ARE YOU LOOKING FOR ENERGY-EFFICIENT DRIVE TECHNOLOGY?

08 - 10 December 2026 | Kolkata | Hall B / Booth B426

MEET OUR EXPERTS AT SMME 2026.


Visit us at our booth in Kolkata and see for yourself our resource-efficient, cross-industry drive solutions for automation.

separating-line
campaign_motiv_modular_system_static_highresolution_1x1

NORD Modular Product System

Complete Drive Solutions from a Single Source.

FunctionalSafety_500x500px

Functional safety expanded

New safety functions for NORDAC ON and NORDAC LINK.

Trade_Show_electric_motor_500x500px

Electric Motors

Efficient, configurable motors with options to precisely meet your requirements.

Teaser_digitaler_zwilling_500x500

Digital Twin

Customized drive systems as simulation models for significantly reduced project times.

mynord-teaser

Customer portal myNORD

Our optimised customer portal gives you practical and fast support in your daily work.

separating-line

NORD Modular Product System

Complete drive solutions from a single source

Since 1965, our customers from over 100 industries have had the opportunity to use complete drive solutions from a single source.
The extensive NORD modular product system offers optimally matched systems consisting of gear units, electric motors, and drive electronics and solves every drive task thanks to scalable functions.

  • FLEXIBLE: With the NORD modular product system, we create flexible drive solutions that are precisely adapted to your needs. Variant reduction and energy and cost efficiency are topics that your NORD consultant will take into account when putting together an individual solution from a standardized modular system.
  • AVAILABLE: We enable rapid availability of NORD products and spare parts through our local subsidiaries in 36 countries worldwide. We offer competent advice and reliable service on site in your local language. We supply complete system solutions so that you can reliably implement your projects.
  • RELIABLE: Our competent employees plan your system precisely with the NORD modular product system, so that fast commissioning, simple maintenance and safe operation can be ensured.
    With NORD, you have a reliable partner at your side who will provide you with competent and solution-oriented advice right from the start and on site worldwide.
produktbaukasten_zahnrad

Functional safety expanded

New safety functions for NORDAC ON and NORDAC LINK

The ongoing digitalization, automation, and decentralization of industry makes functional safety an indispensable aspect of NORD drive solutions. Our decentralized frequency inverters NORDAC ON and the latest version of NORDAC LINK have therefore received a comprehensive safety upgrade: In addition to STO and SS1, the safe motion functions SLS, SMS, and SSM are also integrated for safety-oriented monitoring of rotary motion. For the operation of plants and machines, this means: safe stopping and fast restarting.

Funktionale_Sicherheit_EtherCAT

The variants can be integrated via PROFIsafe or FSOE into a safety-related application in an existing Industrial Ethernet network. The desired Industrial Ethernet dialect is simply parameterized during commissioning. Stand-alone use is also possible, for example for a single-axis machine. In this case, the safety-related digital inputs of the inverters can also be used to integrate safety-related peripheral components. This allows emergency stop buttons, safety door switches, and light barriers to be connected directly – without any additional hardware, installation, or cabling.

The new safety profile at a glance:p

  • STO: Safe Torque Off
  • SS1: Safe Stop 1
  • SLS: Safety Limited Speed – NEW
  • SMS: Safe Maximum Speed – NEW
  • SSM: Safe Speed Monitor – NEW
separating-line

Electric Motors

NORD’s line of synchronous and asynchronous motors conform to international energy guidelines and certifications – from standard IE1 up to the ultra-premium efficient IE5+. They are designed to perform efficiently and safely in harsh conditions, where extremely heavy loads have to be moved, or where there is a dust or gas explosion hazard.

Electric motors from NORD are manufactured in-house for supply to all major markets throughout the world. This ensures a high level of independence from external suppliers and provides our customers with the decisive advantage of short, dependable lead times.

NORD motors are also highly customizable. Available options include, but are not limited to:

  • Brakes
  • Encoders
  • Environmental protection features
  • External cooling fans
  • Thermal protection
  • Connectivity solutions

 

electric_motors_800x480px

Virtual commissioning – a digital twin at the click of a mouse

NORD DRIVESYSTEMS uses data-based simulations for the development of its components and drive solutions. The system provider is now leveraging this expertise to help its customers achieve greater efficiency and availability of its drive systems with a digital service during the planning phase: NORD enables virtual commissioning with digital twins of its drives.

Digitaler_Zwilling_2025

In future, individually configured drive systems can be requested as simulation models via the myNORD customer portal. Design engineers can use these to check whether the drive concept is suitable for the plant during the planning phase. Virtual commissioning significantly reduces project time – even for complex systems. Virtual commissioning prevents errors, minimises risks and considerably shortens time-to-market.

Advantages

  • Faster availability and commissioning
  • Drive configurations can be tested in advance
  • Error correction at an early stage of development
  • Easy adjustments possible based on data
  • Delivery after customer validation

Customer Portal myNORD

myNORD is NORD’s central, digital customer portal. This online tool offers practical and quick support for collaboration and simplifies shared business processes. Currently, approximately 26,500 customers worldwide use the customer portal. 

Improved User Guidance

A new user guidance system in the myNORD Shop now makes it easier for customers to find, configure, and order the right parts.

Gear units, motors, frequency inverters, and many other NORD products can now be ordered directly around the clock. With just one click, customers can see whether the desired component is available from stock. They also receive information about prices and the estimated delivery time. For orders placed before noon, same-day shipping is often possible.

All information regarding orders, order statuses, and deliveries is available centrally via the myNORD portal.

NORD_webnews_myNORD_jpg

GET IN CONTACT WITH US!