TIB 2025

INTERNATIONAL EXHIBITION FOR METALWORKING, TECHNOLOGIES AND INDUSTRIAL EQUIPMENT

13th - 15th May 2025
Bucharest, Romania
Hall B2, Booth 82

Contact us

TIB 2025

NORD DRIVESYSTEMS is one of the industry leaders in drive technology worldwide - for mechanical and electronic solutions. In addition to our headquarters in Bargteheide near Hamburg, we are represented in over 60 countries around the world with assembly plants and service centers.

Get more information now!

Any further questions? Please fill out and submit the form on the right and we'd be happy to speak with you further.

 

Get in contact with us!

Trade_Show_Maxxdrive_500x500px

MAXXDRIVE®

Solutions

The solution in heavy duty applications.

APP_SPS2021_500x500px

NORDCON APP with NORDAC ACCESS BT

Mobile commissioning and service solution.

550P_SPS2021_500x500px

NORDAC Pro SK 500P

Frequency inverters for operating synchronous and asynchronous motors.

IE5_SPS2021_500x500px

IE5+ Energy Saving Motor

IE5+ motors provide consistent efficiency, even at partial loads and low speeds.

MAXXDRIVE® Industrial Gear Units

Maxxdrive_800x480px

MAXXDRIVE® industrial gear units' high output torque makes them perfect for use in heavy duty applications such as bucket elevators, agitators, conveyor belt drives, mixers, mills, drums, or crushers. Available in 11 sizes, MAXXDRIVE® units are equipped with high quality, low friction bearings and a torsionally rigid one-piece UNICASE housing to ensure excellent load capacity, long service life, and quiet operation. MAXXDRIVE® units also have the option of adding a grain endurance package, a combination of several protective measures that ensure a long operation life for the unit.

Highlights

  • Performance: 2.5 - 8,075 HP
  • Torque range: 132,800 - 2,495,900 lb-in
  • Ratio: 5.54 - 30,000:1

Advantages

  • Various output shaft bearings for optimum adaptation to the application
  • Effective cooling options available
  • Available in parallel shaft and right-angle
  • Extensive input options and mounting designs

NORDCON APP with NORDAC ACCESS BT

Mobile commissioning and service solution for all NORD drives

  • Dashboard-based visualisation for drive monitoring and fault diagnosis
  • Parameterisation with help function and parameter-DeepL access Oscilloscope function for drive analysis individually configurable
  • Backup and recovery function for easy handling of drive parameters
Gross_NORDCON APP_SPS2021

NORDAC PRO SK 500P

Latest technology and great versatility in combination with the special consultancy and application expertise from NORD make NORDAC PRO SK 500P the intelligent all-rounder.

Highlights:

  • Several motors in positioning mode that can be sequentially controlled
  • Integrated Universal Ethernet interface – can be set to 4 Ethernet dialects (Profinet, EtherNet/IP, POWERLINK, EtherCAT) via parameters
  • With CANopen, the basic version already offers a cost-effective bus option

Features (different for machines and application inverters):

  • Parameter setting via plug-in box, USB, RS485, ETHERNET or bluetooth via app
  • Parameter setting via USB interface possible without power supply to device (programming in the box)
  • SD-card slot for parameter file saving and transmitting
  • Integrated PLC-functionality for drive related logic functions
  • And many more

Basic features:

    • Voltage: 1~200 - 240V / 3~380 - 480V
    • Powers: 0.25 - 5.5kW
    • 5-6 x DI / 2 x DO / 2 x MFR / 2 x AIN, 1 x AOUT + optional on SK CU5
    • Serial interfaces RS485, CAN / Canopen, USB (Typ C), SD-card, Industrial Ethernet
    • In sizes 1 and 2, all terminals have a plug-in design, including the power and motor connections
Gross_500P_SPS2021

IE5+ Synchronous Motor 

ie5+_motor

Highlights

  • Performance: 0,35 kW - 4,0 kW
  • Efficiency class: IE5+
  • Certified for global use

Features

The new generation of NORD IE5+ synchronous motors is manufactured in-house for use in intralogistics as well as in the food and beverage industry. Our motors feature a compact and hygienic design in a very small space and thus ensure high corrosion resistance and easy cleaning.

Versions

  • Optionally available with IP69K
  • Certified for global use
  • Flexible motor mounting: direct mounting, NEMA, IEC
  • Constant high efficiency over the entire adjustment range