11th to 12th november 2026
Montreal, CanadaBooth 1023
Learn moreNORD DRIVESYSTEMS is one of the industry leaders in drive technology worldwide - for mechanical and electronic solutions. In addition to our headquarters in Bargteheide near Hamburg, we are represented in over 60 countries around the world with assembly plants and service centers.
Would you like to learn more about NORD products and solutions? Then visit us at our booth. We look forward to seeing you.
Do you have any questions?
Fill in the form and we will contact you.
With its NXD tupH® surface finish, NORD makes the surfaces of drive units with aluminium housings particularly corrosion-resistant. The NXD tupH finish consists of a base layer, which transforms the top layer of the aluminium body into a corrosion-resistant layer. The combination with a sealer achieves extreme resistance with better hardness compared to an untreated aluminium alloy.
This finish prevents flaking or corrosive infiltration, meaning that the protective effect remains intact even in the event of minor mechanical damage. The surface finish therefore offers major advantages when used in hygiene-critical areas in the food, beverage and packaging industries, as well as in the pharmaceutical and chemical industries. NXD tupH® surfaces are PFAS-free and food-compliant in accordance with the FDA, EU Regulation 1935/2004 and the regulations of Switzerland and the MERCOSUR countries.
NORD MAXXDRIVE® Industrial Gear Units provide high output torques from 132,000 in-lbs to 2,500,000 in-lbs and are perfect for use in heavy duty applications such as agitators, conveyor belt drives, mixers, mills, drums or crushers.
Industrial gear units are available as helical gear units or bevel gear units. They are constructed with the UNICASE housing which was developed by us and can accommodate large roller bearings, which guarantee a long service life. By the way: NORD is the industrial gear unit manufacturer with the world's largest industrial gear units in a UNICASE housing.
The performance-optimised two-stage bevel gearboxes are of innovative NORD design and are manufactured in high-strength aluminium alloy. Thanks to the washable version, the new NORDBLOC.1® two-stage bevel gearboxes are particularly suitable for conveying applications and the food industry.
The 90.1 Helical Bevel gearboxes feature cast iron UNICASE™ housing, infinite life gearing, high axial and radial load capacity, minimum backlash, and efficient performance. Available in 11 sizes with a torque range of up to 442,5000 lb-in, these efficient, versatile units are adaptable to countless applications. Heavy duty bearing and spread bearing/flange mount designs provide increased load capacity and extended service life.
High-efficiency smooth-running motors from NORD DRIVESYSTEMS, featuring a hygienic and sealed design, offer several key advantages:
Thanks to their optimized efficiency (IE3 and IE5), they consume less electrical energy than motors in lower efficiency classes. This lowers operating costs and reduces energy consumption
The smooth surface without cooling fins prevents dirt, dust, or bacteria from accumulating. This makes the motors particularly easy to clean and ensures they meet high hygiene standards (e.g., in food or pharmaceutical facilities).
The motor is fully enclosed and has no fan openings. This prevents water, cleaning agents, dust, or particles from entering the interior.
Since there is no fan and less dirt can enter, there is less wear and tear and fewer maintenance tasks.
Without a fan, these motors typically run more quietly, which reduces noise pollution.
The applications and requirements of our customers are very individual. We offer proven, secure solutions for many applications in the logistics industry.
Whether your focus is on efficiency, low number of variants, software solutions or predictive maintenance, we have a solution for you.
We call it solution spaces. Proven solutions for common applications with different objectives. Here you will find proven solutions for Airport, Post & Parcel and Warehouse. You have the option of implementing them 1:1 in your facilities or customizing your solution with our large modular system.