bauma 2025

34th World's Leading Trade Fair for Construction Machinery, Building Material Machines, Mining Machines, Construction Vehicles and Construction Equipment


07th - 13th April 2025
Munich, Germany
Hall A3, Stand 522

Messe_bauma_EN_2025

Meet us at the bauma

As one of the global industry leaders for mechanical and electronic drive technology, NORD DRIVESYSTEMS offers you a comprehensive portfolio of highly efficient system solutions that can significantly reduce the energy consumption of machines and systems and thus also the operating costs. 

Visit us at bauma in Munich and see our resource-saving, cross-industry drive solutions for automation for yourself. We look forward to your visit!

07th - 13th April 2025 in Munich 
Hall A3, Stand 522

Dear interested party,

our contingent of free tickets for visitors to the NORD stand at bauma has unfortunately already been exhausted this year. The corresponding form is therefore no longer active.

Nord_Ruehren_Mischen__Teaser500x500px

Drive solutions for the mixer industry

Thanks to their compact shaft arrangement, MAXXDRIVE® XJ industrial gear units from NORD are suitable as a drive solution for twin-shaft mixers

Nord_Kran_Teaser_500x500px

Drive solutions for the crane industry

With the MAXXDRIVE® XJ and XD industrial gear unit series, NORD offers components that are optimised for use in crane applications

teaser-schuettgut

Drive solutions for the bulk solids industry

MAXXDRIVE® XT industrial gear units from NORD enable long operating times, high reliability and precision in belt conveyor systems in the bulk materials handling industry

550P_SPS2021_500x500px

NORDAC PRO SK 500P | Versatile - networked - powerful

Frequency inverter for the operation of synchronous and asynchronous motors

campaign_motiv_modular_system_static_highresolution_1x1

Modular NORD Range of Products

Complete Drive Solutions from a Single Source

Customised drive solutions for the mixer industry

In industry, twin-shaft mixers ensure the uniform mixing of heavy materials. This requires precise synchronisation of two mixer shafts rotating parallel to each other. MAXXDRIVE® XJ industrial gear units from NORD realise exactly this. Thanks to their J-mount, they enable two gear units to be connected via additional input shafts including a flexible coupling. This drive solution allows the mixer shafts to run synchronously and compensates for misalignment. Thanks to its robust design, it ensures operation even under the changing and shock loads of the application.

Advantages

  • Powerful with very high output torques of up to 282,000 Nm
  • Low maintenance costs due to easily accessible lubrication points
  • High operational reliability thanks to low-friction bearings and torsion-resistant one-piece BLOCK housing
  • Long service life thanks to geometries optimised for high load capacity
  • Can be combined in many ways with components from the NORD modular product system
  • Variable system that can be adapted to specific mixer shaft distances
Mischwerk_Bild

Drive systems for the crane industry from a single source

Ideal for hoists:  MAXXDRIVE® XD

At up to 1,281 mm, the industrial gearboxes have one of the largest standard centre distances available on the market. The typical drive design for hoists with rope drum and motor on the same gearbox side, the so-called U-design, is therefore possible without any problems.

Ideal for trolleys: MAXXDRIVE® XJ

The industrial gearbox combines the increased centre distance with a right-angled drive shaft. The result is a J-shaped drive design that makes the gearbox-motor unit a powerful solution for tight installation spaces.

electromech_abu_dhabi_crane 1200x640

Advantages

  • Long service life thanks to the BLOCK housing optimised for external loads 
  • Customisable, as the industrial gearboxes can be optimally designed for the respective requirements with accessories such as barrel couplings and brake brackets 
  • Optimum weight and size utilisation with maximum centre distance.
  • Cost-optimised crane design thanks to precisely fitting drive dimensions

Drive solutions for the bulk industry

With the MAXXDRIVE® XT industrial gear units, NORD offers an optimum drive solution for bulk material handling systems. XT stands for eXtended Thermal capacity. The 2-stage helical bevel gear unit is available in seven sizes and realises low ratios, which are typical for belt conveyor systems. The gearboxes are characterised by a high thermal limit power. They ensure high operational reliability and reduced maintenance times. Large roller bearings and optimised centre distances increase the load capacity and service life of the gearboxes - which significantly improves system availability.

Advantages

  • Proven, one-piece block housing principle
  • Optimum sealing enables long operating times without leaks
  • Low noise emission due to high-precision bevelled wheels
  • effective fan cooling thanks to optimised fans and airflow routing
  • High torque capacity
  • Increased lubricant service life minimises maintenance costs
  • Adaptation of input and output shafts to customer dimensions

MAXXDRIVE XT in conveyor application

Version

  • Robust roller bearings with long service life
  • Optimised housing geometry and air routing for optimised heat dissipation with axial fans
  • Various motor mounting options
  • Delivery of ready-to-install complete systems with clutch, brakes, monitoring etc. possible
  • attached, easily accessible backstops for simple change of direction of rotation

NORDAC PRO SK 500P  | Versatile - networked - powerful

Gross_500P_SPS2021

Highlights

  • Power range: 0.25 - 5.5 kW
  • Protection class: IP20
  • Multi-protocol Ethernet interface
  • USB interface for voltage-free parameterization
  • Multi-encoder interface for Multiple operation

Features (different for machine and application converters):

The NORDAC PRO is the frequency inverter for every drive task. In the basic version SK 500P, the NORDAC PRO already offers great versatility. The advanced version SK 530P supplements this scope and can be functionally expanded by SK CU5 option modules. For efficient connection to Ethernet-based controllers, the SK 550P has an integrated multi-protocol Ethernet interface.

 

Version

  • Power range: 0.25 - 5.5 kW
  • 1-phase 200 - 240 V, 3-phase 380 - 480 V
  • Available as Basic and Advanced version
  • Protection class: IP20
  • Functional safety
  • Plug-in operating module SK TU5
  • Extension modules SK CU5

Basic properties

  • Voltage: 1~200 - 240V / 3~380 - 480V
  • Power: 0,25 - 5,5kW
  • 5-6 x DI / 2 x DO / 2 x MFR / 2 x AIN, 1 x AOUT + optional on SK CU5
  • Serial interface RS485, CAN / Canopen, USB (type C), microSD card, Industrial Ethernet
  • In sizes 1 and 2 completely all terminals pluggable, also power and motor connection

Modular NORD Range of Products

Complete drive solutions from a single source

Since 1965, our customers from over 100 industries have had the opportunity to use complete drive solutions from a single source.
The extensive NORD modular product system offers optimally matched systems consisting of gear units, electric motors, and drive electronics and solves every drive task thanks to scalable functions.

  • FLEXIBLE: With the NORD modular product system, we create flexible drive solutions that are precisely adapted to your needs. Variant reduction and energy and cost efficiency are topics that your NORD consultant will take into account when putting together an individual solution from a standardized modular system.
  • AVAILABLE: We enable rapid availability of NORD products and spare parts through our local subsidiaries in 36 countries worldwide. We offer competent advice and reliable service on site in your local language. We supply complete system solutions so that you can reliably implement your projects.
  • RELIABLE: Our competent employees plan your system precisely with the NORD modular product system, so that fast commissioning, simple maintenance and safe operation can be ensured.
    With NORD, you have a reliable partner at your side who will provide you with competent and solution-oriented advice right from the start and on site worldwide.

 

nord_modular_system_contentimagelarge770x0