Drinktec 2025

World's leading trade fair for the beverage and
liquid food industry

15th - 19th September 2025
Munich, Germany
Hall C4, Booth 651

Get your free ticket

Grow with the Flow

Drinktec 2025

NORD DRIVESYSTEMS is one of the global leaders in drive technology - for mechanical and electronic solutions. In addition to our headquarters in Bargteheide near Hamburg, we are represented in over 60 countries around the world with assembly plants and service centres.

Would you like to find out more about NORD products and solutions? Then visit us at Drinktec 2025 in Munich in hall C4, booth 651 - we look forward to seeing you there.

Secure your free ticket!

Don't have a ticket yet?
Then use the form below to conveniently request your code for a free ticket.

NXD tupH_500x500px

NXD tupH®

Finishing for aluminium surfaces, particularly suitable for high hygiene requirements.

NORDAC_ON_SPS2021_500x500px

NORDAC ON/ON+

VFDs built to meet the requirements of horizontal conveyor technology.

IE5_SPS2021_500x500px

IE5+ Synchronous Motor

IE5+ motors provide consistent efficiency, even at partial loads and low speeds.

tco-teaser-1

Total Cost of Ownership

Achieve cost savings over service life.

Finishing for aluminium surfaces NXD tupH®

With its NXD tupH® surface finish, NORD makes the surfaces of drive units with aluminium housings particularly corrosion-resistant. The NXD tupH finish consists of a base layer, which transforms the top layer of the aluminium body into a corrosion-resistant layer. The combination with a sealer achieves extreme resistance with better hardness compared to an untreated aluminium alloy.

This finish prevents flaking or corrosive infiltration, meaning that the protective effect remains intact even in the event of minor mechanical damage. The surface finish therefore offers major advantages when used in hygiene-critical areas in the food, beverage and packaging industries, as well as in the pharmaceutical and chemical industries. NXD tupH® surfaces are PFAS-free and food-compliant in accordance with the FDA, EU Regulation 1935/2004 and the regulations of Switzerland and the MERCOSUR countries.

Advantages

  • Not a coating, but a durable finish
  • Makes aluminium harder and resistant to acids and alkalis
  • Aluminium is lightweight, cost-effective and fully recyclable
  • Aluminium housings have better thermal conductivity than stainless steel, which reduces their maximum surface temperature
  • Ideal for use in hygiene-critical areas and industries
NXD_tupH_solo

NORDAC ON/ON+

Gross_NORDAC_ON_SPS2021

NORDAC ON/ON+ VFDs were developed to meet the special requirements of horizontal conveyor technology and for use with the new IE5+ synchronous motor (NORDAC ON+). They are characterized by an integrated Ethernet interface, full Plug-&-Play capabilities, and a very compact design. NORDAC ON/ON+ variable frequency drives are a reliable, economic solution for IIoT environments.

Advantages

  • Plug-&-play solution for quick commissioning
  • Operation of asynchronous and synchronous motors
  • Multi Ethernet Chip
  • Compact, space-saving design through integration of Ethernet communication
  • Economical series product for your conveyor technology

Cost reduction through efficient energy-saving motors

The new generation of NORD IE5+ synchronous motors is manufactured in-house for use in intralogistics as well as in the food and beverage industry. Our motors feature a compact and hygienic design in a very small space and thus ensure high corrosion resistance and easy cleaning.

ie5+_motor

Highlights

  • Performance: 0,35 kW - 4,0 kW
  • Efficiency class: IE5+
  • Certified for global use


Versions

  • Optionally available with IP69K
  • Certified for global use
  • Flexible motor mounting: direct mounting, NEMA, IEC
  • Constant high efficiency over the entire adjustment range

Total Cost of Ownership (TCO)

In customer projects, NORD DRIVESYSTEMS always aims to reduce Total Cost of Ownership (TCO) for the customer as much as possible. TCO includes all costs associated with the purchase, operation and recycling of a drive system. By using highly efficient technology in combination with a consistent version reduction and standardisation, a significant optimisation of life cycle costs is possible. NORD offers a wie range of innovative products and services, assisting drive technology customers in reducing their system's Total Cost of Ownership.

Cost reduction

85% of a drive's life cycle costs are incurred during operation: Energy costs, administrative costs, service and maintenance costs, training and documentation, personnel costs, spare part stocking as well as failures and downtimes but also costs for recycling and disposal. Aspects like energy efficiency, operational reliability, maintenance costs and version reduction are therefore essential for TCO optimisation. The long service life and the low maintenance of NORD drive systems also have an especially positive impact on the reduction of the Total Cost of Ownership.

NORD supports you with:

  • Evaluation of savings potentials
  • Increase the efficiency of your plant
  • Reduction of CO2 emissions
  • Reduction of service and maintenance costs
  • Reduction of the drive variants

NORD drive technology optimises TCO

A most effective measure for reducing the Total Cost of Ownership is the use of highly effective synchronous motors. Developed by NORD, these motors have an efficiency class that is sometimes even better than IE5. The current standard in Europe is efficiency class IE3.

Save energy, optimise costs:

  • Through NORD electric motors that are significantly more efficient than the standard
    (up to IE5+)
  • Through geared motors with high efficiencies and excellent overload capacity
  • Through frequency converter with energy-saving function for partial load and partial
    speed ranges
  • Together, this results in a rapid return on investment (ROI)
TCO_EN_Alpha