23 - 25 September 2025
Nuremberg, Germany
Hall 3C, Stand 440
As one of the global industry leaders for mechanical and electronic drive technology, NORD DRIVESYSTEMS offers you a comprehensive portfolio of flexible system solutions that are specially tailored to the needs of the packaging industry. Our decentralised drive solutions help to reduce installation time, save space in the control cabinet and lower the overall costs of your machines. The reduced cabling requirements of our solutions also contribute to further cost reduction and simplification.
The new NXD tupH® surface finish is available for all NORD drive components with smooth aluminium housings. It is approved worldwide for processing hygiene-sensitive products and is ideal for hygienic areas in primary packaging and for feeding food into the packaging.
Visit us at Fachpack and see our customised drive solutions for yourself. With our NORD modular system, we offer flexible solutions for every challenge.
You don't have a ticket yet? Then use the form on the right to conveniently request your code for a free ticket.
With its NXD tupH® surface finish, NORD makes the surfaces of drive units with aluminium housings particularly corrosion-resistant. The NXD tupH finish consists of a base layer, which transforms the top layer of the aluminium body into a corrosion-resistant layer. The combination with a sealer achieves extreme resistance with better hardness compared to an untreated aluminium alloy.
This finish prevents flaking or corrosive infiltration, meaning that the protective effect remains intact even in the event of minor mechanical damage. The surface finish therefore offers major advantages when used in hygiene-critical areas in the food, beverage and packaging industries, as well as in the pharmaceutical and chemical industries. NXD tupH® surfaces are PFAS-free and food-compliant in accordance with the FDA, EU Regulation 1935/2004 and the regulations of Switzerland and the MERCOSUR countries.
Heavy loads, high forces and long travel distances are typical for end-of-line packaging. Our decentralised drive solutions with controlled frequency inverters offer considerable cost benefits here. With NORD system solutions, you benefit from better regulation and motion control for heavy loads.
The NORDAC ON/ON+ frequency inverters have been specially developed to fulfil the requirements of numerous standard applications in the field of feeding and handling in the packaging industry. They are perfect for applications where compact and reliable solutions are required. With their integrated Ethernet interface and plug & play functionality, they offer an economical solution for modern production environments.
The NORDAC FLEX is the most flexible frequency inverter from NORD and can be customised to all customer applications thanks to its scalable functions. Installation and maintenance of the NORDAC FLEX can be carried out quickly and easily thanks to the wide range of functions and simple parameter transfer via EEPROM memory.
NORD offers servo, NEMA & IEC adapters solutions in various options and designs. This enables seamless integration with a wide range of third party motors, so you can find the perfect fit for your specific requirements.