iba 2025

The leading world trade fair for bakery, confectionery and snacks

18th - 22nd May 2025
Düsseldorf, Germany
Hall 11, Booth A30

Secure your free ticket

Drive systems for the baking industry

iba 2025

NORD DRIVESYSTEMS is one of the global leaders in drive technology - for mechanical and electronic solutions. In addition to our headquarters in Bargteheide near Hamburg, we are represented in over 60 countries around the world with assembly plants and service centres.

Would you like to find out more about NORD products and solutions? Then visit us at iba 2025 in Düsseldorf in Hall 11, Booth A30. We look forward to seeing you.

Secure your free ticket

Don't have a ticket yet? Then use the form on the right to conveniently request your code for a free ticket.

Request a code for your FREE TICKET!

NXD tupH_500x500px

NXD tupH®

Finishing for aluminium surfaces, particularly suitable for high hygiene requirements.

SK71T3_8-120B14_silber_500x500px

IE5+ synchronous motors (TENV)

Efficient, smooth, fanless drives, ideal for use in the food and beverage industry and the intralogistics sector.



Maxxdrive_500x500px

SAFOMI IEC adapter for agitators 

Customised drive systems for stirring and mixing in process engineering.

tco-teaser-1

Total Cost of Ownership

Achieve cost savings over the service life.

ex_logo_contentteaser_jpg_slider770x462

ATEX

NORD supplies customised motors and geared motors with explosion protection.

Finishing for aluminium surfaces NXD tupH®

With its NXD tupH® surface finish, NORD makes the surfaces of drive units with aluminium housings particularly corrosion-resistant. The NXD tupH finish consists of a base layer, which transforms the top layer of the aluminium body into a corrosion-resistant layer. The combination with a sealer achieves extreme resistance with better hardness compared to an untreated aluminium alloy.

NXD_tupH_solo

This finish prevents flaking or corrosive infiltration, meaning that the protective effect remains intact even in the event of minor mechanical damage. The surface finish therefore offers major advantages when used in hygiene-critical areas in the food, beverage and packaging industries, as well as in the pharmaceutical and chemical industries. NXD tupH® surfaces are PFAS-free and food-compliant in accordance with the FDA, EU Regulation 1935/2004 and the regulations of Switzerland and the MERCOSUR countries.

Advantages

  • Not a coating, but a durable finish
  • Makes aluminium harder and resistant to acids and alkalis
  • Aluminium is lightweight, cost-effective and fully recyclable
  • Aluminium housings have better thermal conductivity than stainless steel, which reduces their maximum surface temperature
  • Ideal for use in hygiene-critical areas and industries

IE5+ synchronous motors (TENV)

Users can choose from models with an output of up to 2.2 kW, a continuous torque of 1.6 to 10.0 Nm and speeds of up to 2,100 rpm. Thanks to the hygiene-friendly, smooth design, the housing is particularly easy to clean. With the optional food-compliant NXD tupH® surface finish, the drive housings are also corrosion-resistant and wash-down capable, making them ideal for reliable use in hygiene-sensitive environments. Another option is protection class IP69K. Other outstanding features of the IE5+ synchronous motors (TENV) are the consistently high efficiency across the entire adjustment range and the flexible motor mounting (direct mounting, NEMA, IEC).

Advantages

  • Hygiene-friendly design, easy and thorough cleaning
  • Consistently high efficiency over the entire adjustment range
  • available with NXD tupH® surface finish
  • also available in protection class IP69K
SK71T3_8-120B14_silber

SAFOMI IEC adapter for agitators 

Maxxdrive_Safomi_25

The compact, simple SAFOMI IEC adapter (SAFOMI = Sealless Adapter For Mixers) has been specially developed by NORD DRIVESYSTEMS for mixers and agitators. Equipped with an integrated oil expansion tank, it offers decisive advantages in combination with MAXXDRIVE® industrial gear units, such as increased operational reliability and reduced maintenance requirements. The integrated oil expansion tank eliminates the need for oil hoses and the leakage and wear-prone shaft seal between the gearbox and IEC cylinder. SAFOMI is available for MAXXDRIVE® helical gearboxes in sizes 7 to 11 and for maximum output torques of 25 to 75 kNm. The combination of MAXXDRIVE® industrial gearbox, SAFOMI IEC adapter and a drive motor provides a compact alternative for mixer and agitator applications in order to reduce wear and attachment parts.

Advantages

  • Compact, simple design of the SAFOMI IEC adapter
  • High operational reliability
  • Low maintenance requirements
  • Fewer wear and attachment parts
  • Powerful drive solution with MAXXDRIVE® industrial gearbox

Total Cost of Ownership (TCO)

In customer projects, NORD DRIVESYSTEMS always aims to reduce Total Cost of Ownership (TCO) for the customer as much as possible. TCO includes all costs associated with the purchase, operation and recycling of a drive system. By using highly efficient technology in combination with a consistent version reduction and standardisation, a significant optimisation of life cycle costs is possible. NORD offers a wie range of innovative products and services, assisting drive technology customers in reducing their system's Total Cost of Ownership.

Cost reduction

85% of a drive's life cycle costs are incurred during operation: Energy costs, administrative costs, service and maintenance costs, training and documentation, personnel costs, spare part stocking as well as failures and downtimes but also costs for recycling and disposal. Aspects like energy efficiency, operational reliability, maintenance costs and version reduction are therefore essential for TCO optimisation. The long service life and the low maintenance of NORD drive systems also have an especially positive impact on the reduction of the Total Cost of Ownership.

NORD supports you with:

  • Evaluation of savings potentials
  • Increase the efficiency of your plant
  • Reduction of CO2 emissions
  • Reduction of service and maintenance costs
  • Reduction of the drive variants

NORD drive technology optimises TCO

A most effective measure for reducing the Total Cost of Ownership is the use of highly effective synchronous motors. Developed by NORD, these motors have an efficiency class that is sometimes even better than IE5. The current standard in Europe is efficiency class IE3.

Save energy, optimise costs:

  • Through NORD electric motors that are significantly more efficient than the standard
    (up to IE5+)
  • Through geared motors with high efficiencies and excellent overload capacity
  • Through frequency converter with energy-saving function for partial load and partial
    speed ranges
  • Together, this results in a rapid return on investment (ROI)
TCO_EN_Alpha

Explosion-proof motors from NORD: A safe bet

NORD supplies customised motors and geared motors with explosion protection. Systems based on high-quality components are customised according to specific customer requirements.

Advantages

  • Robustness
    Our electric motors with explosion protection can be used in dust atmospheres of categories 2D or 3D (zones 21 and 22) and in gas atmospheres of categories 2G or 3G (zones 1 and 2).
  • Quality
    NORD DRIVESYSTEMS works very closely with the Physikalisch-Technische Bundesanstalt (PTB) and DEKRA EXAM GmbH in order to maintain the highest level of quality in production, control and products. All category 2 motors have a type examination certificate.
  • Know-how
    NORD DRIVESYSTEMS has many years of experience with gas and dust explosion protection and has been manufacturing explosion-protected motors that meet the highest standards for over a decade.
Montage-Atex_Antrieb_2