07th to 09th October 2025
Munich, Germany
Booth B5-1360-9
NORD DRIVESYSTEMS is one of the industry leaders in drive technology worldwide - for mechanical and electronic solutions. In addition to our headquarters in Bargteheide near Hamburg, we are represented in over 60 countries around the world with assembly plants and service centers.
Would you like to learn more about NORD products and solutions? Then visit us at booth B5-1360-9. We look forward to seeing you.
You don't have a ticket yet?
Then use the form to conveniently request your code for a free ticket.
The applications and requirements of our customers are very individual. We offer proven,secure solutions for many applications in the logistics industry.
Whether your focus is on efficiency, low number of variants, software solutions or predictive maintenance, we have a solution for you.
We call it solution spaces. Proven solutions for common applications with different objectives. Here you will find proven solutions for Airport, Post & Parcel and Warehouse. You have the option of implementing them 1:1 in your facilities or customizing your solution with our large modular system.
 
          
              
           In customer projects, NORD DRIVESYSTEMS always aims to reduce Total Cost of Ownership (TCO) for the customer as much as possible. TCO includes all costs associated with the purchase, operation and recycling of a drive system. By using highly efficient technology in combination with a consistent version reduction and standardisation, a significant optimisation of life cycle costs is possible. NORD offers a wie range of innovative products and services, assisting drive technology customers in reducing their system's Total Cost of Ownership.
85% of a drive's life cycle costs are incurred during operation: Energy costs, administrative costs, service and maintenance costs, training and documentation, personnel costs, spare part stocking as well as failures and downtimes but also costs for recycling and disposal. Aspects like energy efficiency, operational reliability, maintenance costs and version reduction are therefore essential for TCO optimisation. The long service life and the low maintenance of NORD drive systems also have an especially positive impact on the reduction of the Total Cost of Ownership.
NORD supports you with 
A most effective measure for reducing the Total Cost of Ownership is the use of highly effective synchronous motors. Developed by NORD, these motors have an efficiency class that is sometimes even better than IE5. The current standard in Europe is efficiency Class IE3.
Save energy, optimise costs: 
 
          
              
           Selecting the correct drive ensures long-term business success. The NORD ECO service helps you find the most energy-efficient solution for your application.
 
          
              
            
          
              
           DuoDrive is a revolutionary integrated gear unit/motor concept with hygienic washdown design. It combines a high-efficiency IE5+ motor with a single-stage helical gear unit in one housing. Due to its optimized system efficiency, high power density, and very low noise emissions, it is extremely well-suited for airport baggage handling systems. Together with its simple Plug-&-Play commissioning, the complete DuoDrive solution results in a significant reduction in Total Cost of Ownership (TCO) compared to other drive systems.
We manufacture the new generation of NORD IE5+ synchronous motors in our own production facilities for use in intralogistics, for example at airports. The motors impress with their high power density in a compact design and offer energy efficiency of up to 93 percent. The very high and relatively constant efficiency over a wide speed and torque range as well as the use in partial load and partial speed ranges makes it possible to reduce the number of drive variants in an overall system. This allows production, logistics, storage and service processes to be significantly streamlined.
 
          
              
            
          
              
           Safe inputs and outputs can be connected to the application via connectors. In addition, a rotary encoder can be connected to monitor the safe drive solution. In combination with a safety PLC, drive electronics offer reliable communication via PROFIsafe over PROFINET.
One can easily integrate functions such as Safely Limited Speed (SLS), Safe Direction (SDI) or Safe Operation Stop (SOS) and thus achieve SIL 3 (Safety Integrity Level 3) or PLe (Performance Level 3) Category 4.