Are you looking for energy-efficient drive technology?

We offer custom-fit, modular drive solutions for individual requirements.

Have an initial consultation with our experts for energy efficiency advice at our exhibition stand!

Get your free ticket
NORD Messestand 2026

Meet us at LogiMAT

As one of the global industry leaders for mechanical and electronic drive technology, NORD DRIVESYSTEMS offers you a comprehensive portfolio of high-efficiency system solutions that help to reduce the energy consumption of machines and systems and thus also reduce Total Cost of Ownership (TCO). 

Visit us at LogiMAT in Stuttgart and convince yourself of our resource-saving, cross-industry drive solutions for automation.

24 – 26 March 2026, Stuttgart  
Hall 3, Stand C41 

Book your free exhibition ticket now

Get your free ticket!

You don't have a ticket yet? Then use the form
to conveniently request your code for a free ticket.

FunctionalSafety_500x500px

Functional safety extended

New safety functions for NORDAC ON and NORDAC LINK

NordacOn-NordacLink_500x500px

Drive electronics become universal

A new modular system makes plant design more flexible

NordacFusion_IE3_500x500px

LogiDrive® now with NORDAC FUSION

Solution space for mail & parcels, airports, and warehouses

IE5+Motor_500x500px

New size for IE5+ motors

Performance enhancement for high-efficiency drives

Nord_Eco_Teaser_500x500px

NORD ECO / TCO

How to optimize costs, energy consumption, and carbon footprint

qr-code_Nord_DigitalerServics_D-1

Digital Services

Documentation and spare parts for your installed drive solution from NORD Drivesystems.

 

Functional safety expanded

New safety functions for NORDAC ON and NORDAC LINK

The ongoing digitalization, automation, and decentralization of industry makes functional safety an indispensable aspect of NORD drive solutions. Our decentralized frequency inverters NORDAC ON and the latest version of NORDAC LINK have therefore received a comprehensive safety upgrade: In addition to STO and SS1, the safe motion functions SLS, SMS, and SSM are also integrated for safety-oriented monitoring of rotary motion. For the operation of plants and machines, this means: safe stopping and fast restarting.

The variants can be integrated via PROFIsafe or FSoE into a safety-related application in an existing Industrial Ethernet network. The desired Industrial Ethernet dialect is simply parameterized during commissioning. Stand-alone use is also possible, for example for a single-axis machine. In this case, the safety-related digital inputs of the inverters can also be used to integrate safety-related peripheral components. This allows emergency stop buttons, safety door switches, and light barriers to be connected directly – without any additional hardware, installation, or cabling.

The new safety profile at a glance:

  • STO: Safe Torque Off
  • SS1: Safe Stop 1
  • SLS: Safety Limited Speed – NEW
  • SMS: Safe Maximum Speed – NEW
  • SSM: Safe Speed Monitor – NEW
Funktionale_Sicherheit_EtherCAT

Drive electronics become universal

A new modular system makes system design more flexible


Extensive conveyor technology in intralogistics benefits from decentralized drive solutions. However, different types of installation and variations in performance or function often require additional installations. NORD's solution: a modular system with integrated communication and safety functions.

 

What it includes

  • Energy-efficient motors: IE3 asynchronous motor, IE5+ synchronous motor
  • Decentralized frequency inverters: NORDAC LINK with new, extended functionality for 0.37 to 7.5 kW (wall mounting), NORDAC FUSION consisting of NORDAC ON for 0.37–3.7 kW (motor mounting & wall mounting) and IE3/IE5+ motor
NordacOn-NordacLink_805x578px

What it offers

  • Universality: Both frequency converters have identical communication and safety functions.
  • Functional safety: Both frequency converters can be integrated into a safety-related application via PROFIsafe or FSoE. Numerous safety functions can be implemented without encoders. Safety-related peripherals can also be connected via safe inputs and outputs.
  • Sensorless control: Both frequency inverters enable the control of synchronous motors without rotary encoders thanks to the CFC open-loop injection method.

How you benefit

  • Easy installation: Less cabling required, as no control cabinet, separate safety systems, or rotary encoders are needed.
  • Cost efficiency: Safety over Ethernet and integrated safe inputs and outputs eliminate the need for additional functional safety components.
  • Scalability: The system can be easily expanded thanks to the consistent functionality of the frequency inverters and variable wall or motor mounting.

LogiDrive® now with NORDAC FUSION

Solution space for postal & parcel, airport, and warehouse


Our customers' applications and requirements are highly individual. We offer proven solutions for many applications in the logistics industry: LogiDrive comprises drive concepts that have proven themselves – for the requirements of the airport, postal & parcel, and warehouse sectors. You have the option of implementing these 1:1 in your systems or customizing your solution with our large modular system.

The choice is yours: LogiDrive Advanced – solutions based on our IE5+ motor, precisely tailored to energy efficiency, TCO, and variant reduction. Or LogiDrive Basic – cost-optimized and compact; now new with NORDAC FUSION, combining NORDAC ON and IE3 asynchronous motor.

NordacFusion_IE3_805x578px

New size for IE5+ motors

Performance enhancement for high-efficiency drives


With our latest IE5+ motor generation, we offer highly efficient solutions for significantly reducing energy and resource consumption in industry. Now, the performance range of compact permanent magnet synchronous motors is being significantly expanded with a third size.

Technical characteristics of the series

  • Latest generation permanent magnet synchronous motor (PMSM)
  • Power range 0.35–11 kW (previously: up to 3.7 kW)
  • Motor torque: 1.6–43.8 Nm (previously: up to 14.7 Nm)
  • Speed: 0 to 2,400 min-1
  • Optionally available with IP69K
  • Motor-integrated encoder as standard, integrated mechanical brake optional
IE5+Motor_805x578px

 

 

 

What the series offers you:

  • Compact, modular, and scalable motor design
  • Can be combined with all NORD gear units and inverters in a modular system; system solution from a single source – all parts seamlessly matched to each other
  • Consistently high efficiency over a wide speed and load range
  • Flexible motor mounting: NEMA, IEC possible

How you benefit:

  • Highest efficiency thanks to IE5+ (= above the highest defined efficiency class IE5)
  • High dynamics and overload capacity
  • Possible reduction in variants due to constant torque over a wide speed range
  • Optimized operating costs (TCO) and short amortization period
  • Compact design with high power density for the smallest installation spaces
  • Flexible combinability with the complete portfolio of NORD gear units and electric drive technology

Energy & CO₂ – emissions optimisation

ECO_en

Get to know your application!

Choosing the right drive ensures long-term business success. NORD ECO Service helps you find the most energy-efficient solution for your application.

Our consulting concept

  • Analysis of the installed drives with regard to energy efficiency
  • Dimensioning and number of variants
  • Determination of energy consumption at relevant points in the system
  • Comparative measurements to verify possible energy savings
  • Preparation of a results report
  • Recommendation of an energy efficiency concept that meets the requirements of the application


Advantages

  • Holistic analysis of your drive systems
  • Identification of energy saving potentials
  • Evaluation of the economic advantages of an optimal drive technology
  • Customized solutions for
    Reduction of life cycle costs
  • Evaluation of CO₂ savings

Total Cost of Ownership (TCO)

Our goal is to reduce the total cost of ownership (TCO). This includes all costs associated with the purchase, operation and recycling of a drive system. By using highly efficient technologies in conjunction with a consistent reduction of variants and standardization, life cycle costs can be significantly optimized. NORD offers a wide range of innovative products and services to help you optimize the total cost of ownership of your plant.

Cost reduction

85% of the life cycle costs of a drive result from its operation: energy costs, administrative costs, service and maintenance costs, training and documentation, personnel costs, spare parts stocking as well as failures and downtimes, but also costs for recycling and disposal. Aspects such as energy efficiency, operational reliability, maintenance effort and variant reduction are therefore of central importance in TCO optimization. The long service life and low maintenance requirements of the NORD drive systems also have a particularly positive effect on the reduction of total costs.

NORD supports you in 

  • Evaluation of savings potentials
  • Increasing the efficiency of your plant
  • Reduction of CO2 emissions
  • Reduction of service and maintenance costs
  • Reduction of drive variants

 

NORD Drive Technology Optimizes TCO

An extremely effective measure to reduce the total cost of ownership is the use of highly efficient synchronous motors. These motors developed by NORD have an efficiency class that is in some cases better than IE5. The current standard in Europe is efficiency class IE3.

Save energy, optimize costs: 

  • Through NORD electric motors that are significantly more efficient than the standard (up to IE5+). 
  • Through geared motors with high efficiencies and excellent overload capacity 
  • Backup and recovery function for easy handling of drive parameters
  • Frequency inverters with energy-saving functions for partial load and partial speed ranges.
  • This together results in a short amortization period
TCO_EN_Alpha

Digital Services

qr-code_Nord_DigitalerServics_D-1

Advantages

  • Direct contact to
    • Service
    • Sales
  • Access to additional life cycle services
  • Paperless / flawless drive identification
  • Configuration data of installed drive solution
  • Time saving in spare part order
  • Order specific documentation of installed drive solution
    • Dcoumentation always up to date
  • Firmware update information
  • New drive solution highlights

Simplified

  • Troubleshooting
  • Spare part search
  • Replacement prcourement

Life Cycle Services

  • Simplified asset management
  • Complete overview about installed drive solution
  • Overview about last maintenance status (Option Smart Check)
  • Backup of parameter sets via NORDCON App and BT Stick