Minex İZMİR 2023

Mining, Natural Resources
and Technologies Fair

September 13th – 16th, 2023
Istanbul, Turkey
hall A, booth A-200

Get more information

Minex İZMİR 2023

NORD DRIVESYSTEMS is one of the industry leaders in drive technology worldwide - for mechanical and electronic solutions. In addition to our headquarters in Bargteheide near Hamburg, we are represented in over 60 countries around the world with assembly plants and service centers.

Visit us

Would you like to learn more about NORD products and solutions? Then visit us in hall A at booth A-200. We look forward to seeing you.

Get in contact with us!

Any further questions?
Please fill out and submit the form on the right and we'd be happy to speak with you further.

Get in contact with us!

Trade_Show_Maxxdrive_XD_500x500px

MAXXDRIVE® XD Industrial Gear Units

Extended center distances engineered specifically for cranes and hoists

teaser-schuettgut

Drive solutions for the bulk solids industry

Reliable, safe and customized drive systems

Trade_Show_Maxxdrive_XT_500x500px

MAXXDRIVE® XT extends industrial gear unit series

New bevel helical gear unit series with very high thermal limit performance

MAXXDRIVE® XD Industrial Gear Units

MAXXDRIVE® XD industrial gear units expand on NORD's powerful MAXXDRIVE IGU offering with extended center distances developed specifically for the demands of industrial cranes and hoists. Compared to our standard, compact MAXXDRIVE series, the XD center distance has been increased by 35% and allows reduction of the drive weight by up to 60%.

Advantages

  • UNICASE™ housing ensures long service life, quiet operation, and low maintenance
  • 3-stage and 4-stage reductions share same overall unit dimensions and center distances for a standardized design - reducing system variants and lowering total cost of ownership
  • Stable nominal torque ratings throughout total ratio range
  • Various input and output shaft options for easy adaptation to applications
MAXXDRIVE_XD_extended_800x480px

Drive solutions for the bulk materials, minerals and mining industries

schuettgut_prozessgrafik_zahlen
  • ENERGY EFFICIENT: Drive solutions from NORD DRIVESYSTEMS are environmentally friendly and help to reduce operating costs and minimize CO2 emissions.
  • RELIABLE: Reliability is at the heart of the development of our drive solutions. All components of our systems are precisely matched to each other and ensure smooth operation
  • PROVEN: Demanding environmental conditions are common in the bulk materials handling industry. These include large temperature fluctuations, abrasive ambient media, and harsh operating conditions. The reliability and cost-effectiveness of NORD solutions to these challenges have been proven in the bulk materials industry worldwide

    1 | STORAGE: With the help of storage bin systems or silos or bunkers, bulk materials are temporarily stored before they are fed to the next process step. Customized drives from NORD provide optimum support here.

    2 | CONVEYING: A wide variety of conveyors are required to convey the bulk material between the process steps. Reliable and robust drives from NORD DRIVESYSTEMS ensure an undisturbed material flow.

    3 | CONVEYING: A wide variety of conveyors are required to convey the bulk material between the process steps. Reliable and robust drives from NORD DRIVESYSTEMS ensure an undisturbed material flow.

    4 | LOADING AND UNLOADING: Ships, trains, and trucks must be loaded and unloaded for the global transport of bulk materials. With reliable drives from NORD, you achieve fast as well as safe loading and unloading.

MAXXDRIVE® XT extends industrial gear unit series

Features:

  • 7 sizes: SK 5217, SK 6217, SK 7217, SK 8217, SK 9217, SK 10217, SK 11217
  • Type: M1/M3
  • Nominal transmission ratios: 6.3 - 22.4

Execution:

  • Robust roller bearings with long service life
  • Effective variant of fan cooling
  • Various possibilities of motor mounting
  • Delivery of ready-to-install complete systems with coupling, brakes, monitoring etc. possible
  • Attached, easily accessible backstops for simple change of direction of rotation
  • Proven, one-piece block housing principle

Features:

  • Optimum sealing enables long operating times without leakage
  • Low noise emission due to high-precision bevel gears
  • Effective fan cooling due to optimized fans and air flow routing
  • High torque capacity
  • Increased lubricant life minimizes maintenance costs
  • And many more...

Maxxdrive_XT_800x480px