23 - 24 September 2026
London, United Kingdom
Booth F30
NORD DRIVESYSTEMS is one of the industry leaders in drive technology worldwide - for mechanical and electronic solutions. In addition to our headquarters in Bargteheide near Hamburg, we are represented in over 60 countries around the world with assembly plants and service centers.
Would you like to learn more about NORD products and solutions? Then visit us at booth F30. We look forward to seeing you in London.
Would you like to visit us at the trade fair but don't have a ticket yet? No problem, just follow the link below, fill out the form, and register for free admission to Parcel+Post Expo 2026.
The ongoing digitalization, automation, and decentralization of industry makes functional safety an indispensable aspect of NORD drive solutions. Our decentralized frequency inverters NORDAC ON and the latest version of NORDAC LINK have therefore received a comprehensive safety upgrade: In addition to STO and SS1, the safe motion functions SLS, SMS, and SSM are also integrated for safety-oriented monitoring of rotary motion. For the operation of plants and machines, this means: safe stopping and fast restarting.
The variants can be integrated via PROFIsafe or FSOE into a safety-related application in an existing Industrial Ethernet network. The desired Industrial Ethernet dialect is simply parameterized during commissioning. Stand-alone use is also possible, for example for a single-axis machine. In this case, the safety-related digital inputs of the inverters can also be used to integrate safety-related peripheral components. This allows emergency stop buttons, safety door switches, and light barriers to be connected directly – without any additional hardware, installation, or cabling.
With our latest IE5+ motor generation, we offer highly efficient solutions for significantly reducing energy and resource consumption in industry. Now, the performance range of compact permanent magnet synchronous motors is being significantly expanded with a third size.
DuoDrive is a revolutionary integrated gear unit/motor concept with hygienic washdown design. It combines a high-efficiency IE5+ motor with a single-stage helical gear unit in one housing. Due to its optimized system efficiency, high power density, and very low noise emissions, it is extremely well-suited for airport baggage handling systems. Together with its simple Plug-&-Play commissioning, the complete DuoDrive solution results in a significant reduction in Total Cost of Ownership (TCO) compared to other drive systems.
Intralogistics and conveyor technology require drive solutions which can be simply installed and which are easily accessible during operation and if maintenance is required.
The NORDAC LINK Field Distribution System supplements the NORD DRIVESYSTEMS product range with frequency inverters and motor starters for flexible, decentralised installation in the field.
Choosing the right drive ensures long-term business success. The NORD ECO Service helps you to find the most energy-efficient solution for your application.
In customer projects, NORD DRIVESYSTEMS always aims to reduce Total Cost of Ownership (TCO) for the customer as much as possible. TCO includes all costs associated with the purchase, operation and recycling of a drive system. By using highly efficient technology in combination with a consistent version reduction and standardisation, a significant optimisation of life cycle costs is possible. NORD offers a wie range of innovative products and services, assisting drive technology customers in reducing their system's Total Cost of Ownership.
85% of a drive's life cycle costs are incurred during operation: Energy costs, administrative costs, service and maintenance costs, training and documentation, personnel costs, spare part stocking as well as failures and downtimes but also costs for recycling and disposal. Aspects like energy efficiency, operational reliability, maintenance costs and version reduction are therefore essential for TCO optimisation. The long service life and the low maintenance of NORD drive systems also have an especially positive impact on the reduction of the Total Cost of Ownership.
NORD supports you with:
A most effective measure for reducing the Total Cost of Ownership is the use of highly effective synchronous motors. Developed by NORD, these motors have an efficiency class that is sometimes even better than IE5. The current standard in Europe is efficiency class IE3.
Save energy, optimise costs:
The applications and requirements of our customers are very individual. We offer proven, secure solutions for many applications in the logistics industry.
Whether your focus is on efficiency, low number of variants, software solutions or predictive maintenance, we have a solution for you.
We call it solution spaces. Proven solutions for common applications with different objectives. Here you will find proven solutions for Airport, Post & Parcel and Warehouse. You have the option of implementing them 1:1 in your facilities or customizing your solution with our large modular system.