Scanautomatic 2024

The Nordic Region's premier meeting point for industrial automation and digital transformation


08 - 10 October 2024, Gothenburg
Swedish Exhibition and Congress Centre
Hall B, Booth 06:32

Read more

Scanautomatic 2024

NORD DRIVESYSTEMS is one of the industry leaders in drive technology worldwide - for mechanical and electronic solutions. In addition to our headquarters in Bargteheide near Hamburg, we are represented in over 60 countries around the world with assembly plants and service centers.

Would you like to learn more about NORD products and solutions? Then visit us at booth B 06:32. We look forward to seeing you.

Learn more now!

Do you have any questions? Fill out the form on the right and we will contact you.

Contact us!

digital-trade-fair.nord.comhubfsTeaser2021_patternNORDAC_ON_SPS2021_500x500px-2

NORDAC ON/ON+

VFDs built to meet the requirements of horizontal conveyor technology.

IE5_SPS2021_500x500px

NORD IE5+ synchronous motor

The new generation of motors to reduce operating costs, especially suitable for washdown applications.

Nord_Eco_Teaser_500x500px

The NORD ECO Service

Get a detailed insight into your installation's consumption and uncover opportunities to reduce your energy demand.

tco-teaser-1

Total Cost of Ownership (TCO)

Achieve cost savings over service life.

mynord-teaser

Customer portal myNORD

Our optimised customer portal gives you practical and fast support in your daily work.

PROFIsafe_SPS2021_500x500px

PROFIsafe

Safety modules for your drives.

LogiDrive_SPS2021_500x500px

LogiDrive

Solution space for Post & Parcel, Airport and Warehouse.

NORDAC ON/ON+

NORDAC ON/ON+ VFDs were developed to meet the special requirements of horizontal conveyor technology and for use with the new IE5+ synchronous motor (NORDAC ON+). They are characterized by an integrated Ethernet interface, full Plug-&-Play capabilities, and a very compact design. NORDAC ON/ON+ variable frequency drives are a reliable, economic solution for IIoT environments.

Advantages

  • Plug-&-play solution for quick commissioning
  • Operation of asynchronous and synchronous motors
  • Multi Ethernet Chip
  • Compact, space-saving design through integration of Ethernet communication
  • Economical series product for your conveyor technology
Produktbild_NORDAC ON_465x280px

Cost reduction through efficient energy-saving motors

NORD IE5+ Synchronmotor – effizient / hygienisch / kompakt

Highlights

  • Performance: 0,35 kW - 4,0 kW
  • Efficiency class: IE5+
  • Certified for global use


Features

The new generation of NORD IE5+ synchronous motors is manufactured in-house for use in intralogistics as well as in the food and beverage industry. Our motors feature a compact and hygienic design in a very small space and thus ensure high corrosion resistance and easy cleaning.


Versions

  • Optionally available with IP69K
  • Certified for global use
  • Flexible motor mounting: direct mounting, NEMA, IEC
  • Constant high efficiency over the entire adjustment range

The NORD ECO Service

Discover your savings potential

With the NORD ECO-Box, you get a detailed insight into the consumption of your system and uncover opportunities to reduce your energy requirements by analysing the results.

Our advisory concept

Primarily, the NORD ECO service shows the savings potential of your application in order to optimise energy consumption for lower CO2 emissions as well as cost savings. Our consulting concept is based on many years of experience in the production of electric motors and cooperation with customers from over 100 industries. This accumulated knowledge is continuously incorporated into the further development of our drives so that we can offer you suitable products for application optimisation.

nord-eco-service_keyvisual_teaser

Total Cost of Ownership (TCO)

In customer projects, NORD DRIVESYSTEMS always aims to reduce Total Cost of Ownership (TCO) for the customer as much as possible. TCO includes all costs associated with the purchase, operation and recycling of a drive system. By using highly efficient technology in combination with a consistent version reduction and standardisation, a significant optimisation of life cycle costs is possible. NORD offers a wie range of innovative products and services, assisting drive technology customers in reducing their system's Total Cost of Ownership.

Cost reduction

85% of a drive's life cycle costs are incurred during operation: Energy costs, administrative costs, service and maintenance costs, training and documentation, personnel costs, spare part stocking as well as failures and downtimes but also costs for recycling and disposal. Aspects like energy efficiency, operational reliability, maintenance costs and version reduction are therefore essential for TCO optimisation. The long service life and the low maintenance of NORD drive systems also have an especially positive impact on the reduction of the Total Cost of Ownership.

NORD supports you with:

  • Evaluation of savings potentials
  • Increase the efficiency of your plant
  • Reduction of CO2 emissions
  • Reduction of service and maintenance costs
  • Reduction of the drive variants

NORD drive technology optimises TCO

A most effective measure for reducing the Total Cost of Ownership is the use of highly effective synchronous motors. Developed by NORD, these motors have an efficiency class that is sometimes even better than IE5. The current standard in Europe is efficiency class IE3.

Save energy, optimise costs:

  • Through NORD electric motors that are significantly more efficient than the standard
    (up to IE5+)
  • Through geared motors with high efficiencies and excellent overload capacity
  • Through frequency converter with energy-saving function for partial load and partial
    speed ranges
  • Together, this results in a rapid return on investment (ROI)
TCO_EN_Alpha

Customer Portal myNORD

myNORD

Discover your savings potential

With the NORD ECO-Box, you get a detailed insight into the consumption of your system and uncover opportunities to reduce your energy requirements by analysing the results.

Our advisory concept

Primarily, the NORD ECO service shows the savings potential of your application in order to optimise energy consumption for lower CO₂ emissions as well as cost savings. Our consulting concept is based on many years of experience in the production of electric motors and cooperation with customers from over 100 industries. This accumulated knowledge is continuously incorporated into the further development of our drives so that we can offer you suitable products for application optimisation.

PROFIsafe module for additional safety

Our optional SK TU4-PNS module provides additional safety. Safe inputs and outputs can be connected to the application via connectors. In addition, a rotary encoder can be connected to monitor the safe drive solution. In combination with a safety PLC, drive electronics offer reliable communication via PROFIsafe over PROFINET.

One can easily integrate functions such as Safely Limited Speed (SLS), Safe Direction (SDI) or Safe Operation Stop (SOS) and thus achieve SIL 3 (Safety Integrity Level 3) or PLe (Performance Level 3) Category 4.

Gross_PROFISAFE_SPS2021

LogiDrive®

Solution space for Post & Parcel, Airport and Warehouse

The applications and requirements of our customers are very individual. We offer proven, secure solutions for many applications in the logistics industry. Whether your focus is on efficiency, low number of variants, software solutions or predictive maintenance, we have a solution for you.

We call it solution spaces. Proven solutions for common applications with different objectives. Here you will find proven solutions for Airport, Post & Parcel and Warehouse. You have the option of implementing them 1:1 in your facilities or customizing your solution with our large modular system.

Gross_LogiDrive_SPS2021