Visit us at our booth in Nuremberg and see for yourself our resource-efficient, cross-industry drive solutions for automation.
Since 1965, our customers from over 100 industries have had the opportunity to use complete drive solutions from a single source.
The extensive NORD modular product system offers optimally matched systems consisting of gear units, electric motors, and drive electronics and solves every drive task thanks to scalable functions.
The ongoing digitalization, automation, and decentralization of industry makes functional safety an indispensable aspect of NORD drive solutions. Our decentralized frequency inverters NORDAC ON and the latest version of NORDAC LINK have therefore received a comprehensive safety upgrade: In addition to STO and SS1, the safe motion functions SLS, SMS, and SSM are also integrated for safety-oriented monitoring of rotary motion. For the operation of plants and machines, this means: safe stopping and fast restarting.
The variants can be integrated via PROFIsafe or FSOE into a safety-related application in an existing Industrial Ethernet network. The desired Industrial Ethernet dialect is simply parameterized during commissioning. Stand-alone use is also possible, for example for a single-axis machine. In this case, the safety-related digital inputs of the inverters can also be used to integrate safety-related peripheral components. This allows emergency stop buttons, safety door switches, and light barriers to be connected directly – without any additional hardware, installation, or cabling.
The new safety profile at a glance:p
With its NXD tupH® surface finish, NORD makes the surfaces of drive units with aluminium housings particularly corrosion-resistant. The NXD tupH finish consists of a base layer, which transforms the top layer of the aluminium body into a corrosion-resistant layer. The combination with a sealer achieves extreme resistance with better hardness compared to an untreated aluminium alloy.
This finish prevents flaking or corrosive infiltration, meaning that the protective effect remains intact even in the event of minor mechanical damage. The surface finish therefore offers major advantages when used in hygiene-critical areas in the food, beverage and packaging industries, as well as in the pharmaceutical and chemical industries. NXD tupH® surfaces are PFAS-free and food-compliant in accordance with the FDA, EU Regulation 1935/2004 and the regulations of Switzerland and the MERCOSUR countries.
NORD’s line of synchronous and asynchronous motors conform to international energy guidelines and certifications – from standard IE1 up to the ultra-premium efficient IE5+. They are designed to perform efficiently and safely in harsh conditions, where extremely heavy loads have to be moved, or where there is a dust or gas explosion hazard.
Electric motors from NORD are manufactured in-house for supply to all major markets throughout the world. This ensures a high level of independence from external suppliers and provides our customers with the decisive advantage of short, dependable lead times.
NORD motors are also highly customizable. Available options include, but are not limited to:
NORD DRIVESYSTEMS uses data-based simulations for the development of its components and drive solutions. The system provider is now leveraging this expertise to help its customers achieve greater efficiency and availability of its drive systems with a digital service during the planning phase: NORD enables virtual commissioning with digital twins of its drives.
In future, individually configured drive systems can be requested as simulation models via the myNORD customer portal. Design engineers can use these to check whether the drive concept is suitable for the plant during the planning phase. Virtual commissioning significantly reduces project time – even for complex systems. Virtual commissioning prevents errors, minimises risks and considerably shortens time-to-market.
A new user guidance system in the myNORD Shop now makes it easier for customers to find, configure, and order the right parts.
Gear units, motors, frequency inverters, and many other NORD products can now be ordered directly around the clock. With just one click, customers can see whether the desired component is available from stock. They also receive information about prices and the estimated delivery time. For orders placed before noon, same-day shipping is often possible.
All information regarding orders, order statuses, and deliveries is available centrally via the myNORD portal.