March 12th to 15th 2024
Underhåll, Sweden
Booth B05:20
NORD DRIVESYSTEMS is one of the industry leaders in drive technology worldwide - for mechanical and electronic solutions. In addition to our headquarters in Bargteheide near Hamburg, we are represented in over 60 countries around the world with assembly plants and service centers.
Would you like to learn more about NORD products and solutions?
Then visit us at booth B05:20. We look forward to seeing you.
Do you have any questions? Fill out the form on the right and we will contact you.
With the NORD ECO-Box, you get a detailed insight into the consumption of your system and uncover opportunities to reduce your energy requirements by analysing the results.
Primarily, the NORD ECO service shows the savings potential of your application in order to optimise energy consumption for lower CO2 emissions as well as cost savings. Our consulting concept is based on many years of experience in the production of electric motors and cooperation with customers from over 100 industries. This accumulated knowledge is continuously incorporated into the further development of our drives so that we can offer you suitable products for application optimisation.
The new generation of NORD IE5+ synchronous motors is manufactured in-house for use in intralogistics as well as in the food and beverage industry. Our motors feature a compact and hygienic design in a very small space and thus ensure high corrosion resistance and easy cleaning.
NORD MAXXDRIVE® Industrial Gear Units provide high output torques from 15,000 Nm to 282,000 Nm and are perfect for use in heavy duty applications such as agitators, conveyor belt drives, mixers, mills, drums or crushers.
Industrial gear units are available as helical gear units or bevel gear units. They are constructed with the UNICASE housing which was developed by us and can accommodate large roller bearings, which guarantee a long service life. By the way: NORD is the industrial gear unit manufacturer with the world's largest industrial gear units in a UNICASE housing.
NORDAC ON/ON+ VFDs were developed to meet the special requirements of horizontal conveyor technology and for use with the new IE5+ synchronous motor (NORDAC ON+). They are characterized by an integrated Ethernet interface, full Plug-&-Play capabilities, and a very compact design. NORDAC ON/ON+ variable frequency drives are a reliable, economic solution for IIoT environments.
The NORDAC PRO is the frequency inverter for every drive task. In the basic version SK 500P, the NORDAC PRO already offers great versatility. The advanced version SK 530P supplements this scope and can be functionally expanded by SK CU5 option modules. For efficient connection to Ethernet-based controllers, the SK 550P has an integrated multi-protocol Ethernet interface.
With the new product "CONDITION MONITORING for PREDICTIVE MAINTENANCE", NORD provides an application solution to serve requests for condition monitoring and predictive maintenance as well as Industry 4.0 and IIoT.