As one of the global industry leaders for mechanical and electronic drive technology, NORD DRIVESYSTEMS offers you a comprehensive portfolio of high-efficiency system solutions that help to reduce the energy consumption of machines and systems and thus also reduce Total Cost of Ownership (TCO).
Visit us at SPS in Nuremberg and convince yourself of our resource-saving, cross-industry drive solutions for automation.
14 – 16 November 2023, Nuremberg
Hall 3A, Stand 451
As a comprehensive supplier for drive technology, and with the NORD modular system, we offer a comprehensive portfolio of drive components that can be combined to meet your individual requirements. What our components have in common: They are optimised for energy efficiency, variant reduction and Total Cost of Ownership.
Our modular system comprises:
Saving energy and reducing TCO with IE5+ motors and customer-specific advice from NORD
We offer customer-specific advice to reduce Total Cost of Ownership. This includes all aspects associated with the purchase, operation, potential maintenance and recycling of a drive system. On the one hand, life cycle costs can be optimised through variant reduction and standardisation, and on the other hand, highly-efficient drive solutions such as the IE5+ synchronous motor from NORD reduce energy consumption.
A well-matched drive concept not only helps to save costs for energy, administration, maintenance and wear. The use of fewer variants also enables more streamlined production, logistics, storage and service processes.
With the NORD ECO service, we also offer the possibility of achieving higher energy efficiency in the application. After measuring the performance data, we analyse and interpret it in terms of consumption, utilisation and TCO. This enables a comparison with other drive systems in order to make the best ecological and economical decision.
The decentralised NORDAC ON frequency inverters provide an economical drive solution for a wide range of applications. They are compact and powerful, feature an integrated Industrial Ethernet Interface and are ideal for connection to the Industrial Internet of Things (IIoT).
Various communication protocols can be easily set via parameters, eliminating the need for a discrete Ethernet module. This significantly simplifies service and maintenance; firmware updates can also be carried out via Ethernet if required. The inverter’s PLC pre-processes and provides sensor data, for example for condition monitoring tasks. In the NORDAC ON PURE version in its wash-down design, the inverter is particularly suitable for use in wet areas that place high demands on hygiene and cleanability.
Advantages of the NORDAC ON family:
Heavy loads, high forces, long travel distances and lower requirements for precision and dynamics are characteristic for end-of-line packaging. The use of decentralised drive solutions with controlled frequency inverters from NORD can achieve cost benefits of up to 50% depending on the type of system and application.
Due to their high inertia, NORD asynchronous motors offer decisive advantages for end-of-line packaging. When moving heavy loads, they ensure better (movement) control than conventional servo solutions that must be adjusted to the respective application via large gear ratios.
Advantages of NORD drive solutions:
With more than 60 assembly facilities and service centres in all key industrial nations, we ensure close proximity to our customers and smooth on-site cooperation. We combine the know-how and competence of a “global player” with the “country and people” knowledge of our regional partners. Whether in Bargteheide, Beijing or Budapest – we set the world in motion until your system is up and running.
NORD’s base is the headquarters in Bargteheide with a technology centre, final assembly, logistics centre and administration. Several production facilities are grouped around this area of North Germany. Due to our proximity to the high-performance Port of Hamburg and Hamburg Airport, our ready-assembled drive units and individual parts can be quickly shipped all over the world. Thanks to our international assembly facilities, the latter can be assembled locally on site – entirely according to your wishes.